Electrically Conductive Sealants Products from parker include

: Default
Sort By Product Attributes
Division

Division

Filler Material

Filler Material

Polymer Family

Polymer Family

Specific Gravity

Specific Gravity

Shelf Life (Months)

Shelf Life (Months)

Temperature Range (C)

Temperature Range (C)

Color

Color

Film Thickness (mm)

Film Thickness (mm)

Packaging

Packaging

Primer Included

Primer Included

Volume Resistivity (ohm-cm)

Volume Resistivity (ohm-cm)

Ratio

Ratio

Nominal Hardness (Shore A)

Nominal Hardness (Shore A)

Nominal Hardness (Shore D)

Nominal Hardness (Shore D)

Lap Shear Strength (kPa)

Lap Shear Strength (kPa)

Operating Times

Operating Times

Hardness

Hardness

???ACCE_Region_Product_List???
Electrically Conductive Sealants ( 1 - 11 of 11 )
Compare Selected
Product Listing

TECKNIT 0002 is a silver filled, onecomponent conductive silicone, designed
for use as a fillet, gap filler and seam
sealant on electrical enclosures for EMI
shielding or electrical grounding.

CHO-BOND 1075 is a silver plated aluminum filled, one-component conductive silicone designed for use as a fillet, gap filler and seam sealant on electrical enclosures.

CHO-BOND 1038 is a silver-plated copper filled, one-component conductive silicone. It is designed for use as a fillet, gap filler and seam sealant on electrical enclosures for EMI shielding or electrical grounding.

CHO-BOND 4660 is a silver-plated copper filled, one-component conductive polyisobutylene. It is designed for use as a fillet, gap filler and seam sealant on electrical enclosures for EMI shielding or electrical grounding.

CHO-BOND® 2165 is a stabilized-copper filled, two-component polyurethane conductive sealant specifically designed for aerospace and military applications.

CHO-BOND® 1035 is a silver-plated glass filled, onecomponent conductive silicone designed for use as a fillet, gap filler and seam sealant for electrical enclosures.

CHO-BOND 4669 is a silver-plated copper filled, one-component conductive polyisobutylene. It is designed for use as a fillet, gap filler and seam sealant on electrical enclosures for EMI shielding or electrical grounding.

CHO-BOND 1016 is a nickel-plated graphite
filled, one-component conductive silicone
specifically designed for use as a fillet, gap
filler and seam sealant on electrical enclosures for EMI shielding or electrical grounding.

CHO-BOND 1121 is a silver-plated copper filled, one-component conductive silicone. It is designed for use as a fillet, gap filler and seam sealant on electrical enclosures for EMI shielding or electrical grounding.

TECKNIT 0005 is a silver-plated glass filled, one-component conductive polyolefin, designed for use as a fillet, gap filler and seam sealant on electrical enclosures for EMI shielding or electrical grounding.

CHO-BOND 1019 is a silver plated aluminum filled, two-component conductive polythioether designed for use as a fillet, gap filler and seam sealant on military shelters and electrical enclosures for EMI shielding.

Contact Us

Americas
USA, Canada, Mexico
c-parker@parker.com
1-800-272-7537
Europe
00800 27 27 5374
AOG (Aircraft on Ground)
1-949-851-4357