EMI Shielded Air Ventilation Panels Products from parker include

: Default
Sort By Product Attributes
Division

Division

???ACCE_Region_Product_List???
EMI Shielded Air Ventilation Panels ( 1 - 10 of 10 )
Compare Selected
Product Listing

Parker Chomerics STREAMSHIELD vent panels have been developed as a high performance, economical solution to the EMI and airflow issues in information technology and telecommunications applications.

Ready-to-install SHIELDSCREEN filters incorporate highly effective, integral EMI frame gasketing of monel with an optional neoprene sponge weather seal.

Ready-to-install SHIELD CELL and OMNI CELL panels provide maximum EMI shielding with minimum pressure drop (air flow resistance) for ventilating air.

Ready-to-install SHIELD CELL and OMNI CELL panels provide maximum EMI shielding with minimum pressure drop (air flow resistance) for ventilating air.

CHO-CELL panels are Parker Chomerics very high performance shielded honeycomb air vents, especially designed for high frequency environments and to meet TEMPEST specifications.

Ready to install 360° panels provide maximum EMI shielding with minimum pressure drop (air flow resistance) for ventilating air.

Parker Chomerics VIP air filters are all metal EMI shielded panels used at the air intake on shielded enclosures which require low-velocity cooling air.

SLIMVENT air ventilation panels provide 90 dB attenuation at 1 MHz to 50 dB at 10 GHz. The panels are made from expanded aluminum or monel (a nickel-copper alloy) foil, secured in an extruded aluminum frame only 0.187 in. (4.75 mm) thick.

Parker Chomerics steel honeycomb ventilation panels are designed for maximum H-field shielding effectiveness.

A foam only filter construction fits applications where the user’s primary concern is filtration. For applications where the user requires both filtration and shielding performance, we offer a foam filter and honeycomb combination construction.

Contact Us

Americas
USA, Canada, Mexico
c-parker@parker.com
1-800-272-7537
Europe
00800 27 27 5374
AOG (Aircraft on Ground)
1-949-851-4357