EMI Shielding Paints Products from parker include

: Default
Sort By Product Attributes
Division

Division

Filler Material

Filler Material

Polymer Family

Polymer Family

Specific Gravity

Specific Gravity

Shelf Life (Months)

Shelf Life (Months)

Temperature Range (C)

Temperature Range (C)

Color

Color

Film Thickness (mm)

Film Thickness (mm)

Packaging

Packaging

Primer Included

Primer Included

Ratio

Ratio

Shielding Effectiveness (dB)

Shielding Effectiveness (dB)

Surface Resistance (ohms/square)

Surface Resistance (ohms/square)

Viscosity Grade

Viscosity Grade

Average Solids by Weight

Average Solids by Weight

???ACCE_Region_Product_List???
EMI Shielding Paints ( 1 - 15 of 15 )
Compare Selected
Product Listing

CHO-SHIELD 604 is a highly conductive, advanced coating developed for high volume, precise spray applications on circuit boards and semiconductor packages.

Parker Chomerics CHO-SHIELD® 2001 electrically conductive coating provides a corrosion resistant conductive surface coating on aluminum or composite substrates.

CHO-SHIELD 596 is a two component, silver filled, conductive epoxy paint formulated to provide EMI shielding and electrical grounding on plastic and composite substrates.

CHO-SHIELD® 2056 is an electrically conductive, one-component silver and silver/copper-filled acrylic coating that is specially formulated for application on plastics to provide high levels of EMI shielding.

Parker Chomerics CHO-SHIELD® 2003 electrically conductive coating provides a corrosion resistant conductive surface coating on aluminum or composite substrates.

CHO-SHIELD 610 is a two component, silverplated copper filled, conductive epoxy paint designed to provide EMI shielding and electrical grounding on plastic and composite substrates.

CHO-SHIELD 579 is a low VOC version of CHOSHIELD 596. Like CHO-SHIELD 596, CHO-SHIELD 579 is a two component, silver filled, conductive epoxy paint formulated to provide EMI shielding and electrical grounding on plastic and composite substrates.

Parker Chomerics CHO-SHIELD® 2002 electrically conductive coating provides a corrosion resistant conductive surface coating on composite substrates.

CHO-SHIELD® 608 is a high performance,
silver-filled polyester conductive coating designed to provide premium shielding performance at a reasonable price.

CHO-SHIELD 4994 is a smooth, highly conductive flexible silver-filled polyurethane coating designed for military/aerospace airframe applications.

CHO-SHIELD® 2040 is an electrically conductive, one-component silver-filled acrylic coating that is specially formulated for application on plastics to provide premium EMI/RFI shielding performance.

CHO-SHIELD® 2044 is an electrically conductive, one-component nickel-filled acrylic coating that is specially formulated for application on plastics to provide modest EMI shielding.

CHO-SHIELD 568 is a two component, nickel filled conductive epoxy coating specially formulated to accept an electrolytic plating layer.

CHO-SHIELD 571 is a highly conductive,
advanced coating developed for high volume, precise spray application on circuit boards and semiconductor packages .

CHO-SHIELD 576 is a two component, silver filled conductive epoxy coating specially formulated to accept an electrolytic plating layer.

Contact Us

Americas
USA, Canada, Mexico
c-parker@parker.com
1-800-272-7537
Europe
00800 27 27 5374
AOG (Aircraft on Ground)
1-949-851-4357