Sewer cleaning hose - ESH | Parker NA

Sewer cleaning hose - ESH

Parker High Pressure ESH Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 25 MPa.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker Polyflex High Pressure ESH Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

    Markets:
    • Industrial cleaning

    Features/Benefits:
    • Prefabricated assemblies and long service life
    • Available as bulk hose on a drum
    • Excellent operator safety as a result of highest quality standards which are met
    • Design factor : 2.5:1

    Applications:
    • Hydrodynamic cleaning sewers
    • For working pressure up to 25 MPa (3625 psi)

    Technical Specifications:
    • Core tube: Polythylene compound, grey
    • Pressure reinforcement: Two braided layers of high tensile synthetic yarn
    • Cover: Polyurethylane compound
    • Standard colour: Yellow
    • Temperature range: -10°C up to +50°C
Description

Performance Characteristics

Hose I.D. (DN)

12, 20, 25, 32

Hose I.D. (size)

-8, -12, -16, -20

Hose I.D. (inch)

1/2, 3/4, 1, 1 1/4

Hose O.D. (mm)

20,6, 28,6, 36,6, 46, 21,2, 36,5

Maximum Working Pressure (Mpa)

20, 25

Maximum Working Pressure (psi)

2900, 3625

Minimum Burst Pressure (MPa)

50, 62,5

Minimum Burst Pressure (psi)

7250, 9060

Minimum Bend Radius (mm)

100, 125, 150, 225

Weight (kg/m)

0,23, 0,37, 0,59, 0,89, 0,24, 0,4, 0,6, 1

Contact Us

Parker Hannifin Manufacturing Germany GmbH & Co. KG
Polyflex Division
An der Tuchbleiche 4
68623 Lampertheim Germany
Phone +49 (0) 6256-81-0
Fax  +49 (0) 6256-81-100