Explosion Proof (ATEX Zone 1) Brushless Servo Motors - EX-Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Explosion Proof (ATEX Zone 1) Brushless Servo Motors - EX-Series

Explosion Proof (ATEX Zone 1) Brushless Servo Motors - EX-Series

Available in 70-155mm frame sizes, EX motors feature an explosion-proof housing, making them suitable for use in explosive atmospheres.

Technical Specifications

  • Ingress Protection Rating: IP64, IP65
  • Shaft Type: Keyway, Smooth
  • Feedback Type: Absolute Single-turn SinCos/HIPERFACE Encoder, Absolute Single-turn HIPERFACE DSL® Encoder, Absolute Multi-turn HIPERFACE DSL® Encoder, Absolute Multi-turn SinCos/HIPERFACE Encoder, Without Sensor (sensorless), Resolver
  • Compatible Parker Drive: SLVD-N, PSD1, Compax3
  • Shaft Size: > 15 to 20 mm, > 30 to 40 mm, > 1 to 15 mm, > 20 to 30 mm
  • Mounting Type: > 100 to 200 mm (Pilot Ø), > 50 to 100 mm (Pilot Ø), > 100 to 200 mm (PCD), > 50 to 100 mm (PCD)
  • Specifications Met: CCC, ATEX / IECEx / KOSHA, CE
  • Maximum Output Speed: up to 6800 RPM
  • Technology: Electromechanical
  • Frame Size: 92 mm, 155 mm, 120 mm, 70 mm
  • Operating Temperature: -20 to 60 °C (with derating), -4 to 140 °F (with derating)
  • Input Voltage: 400 VAC, 230 VAC
  • Product Series: EX
  • Product Style: Brushless Servo
  • Product Type: Electric Motor
  • Continuous Torque: up to 35 Nm, up to 310 lb-inch
  • Peak Torque: 6.6 to 137 Nm, 58 to 1213 lb-inch
  • Rated Speed: up to 7600 RPM
  • Holding Brake Included: Optional
  • Cooling Method: Air-Cooled / Natural Convection
Safety Warning

Full Product Description

The EX series is a range of permanent magnet explosion-proof brushless servo motors designed for use in explosive atmospheres. Featuring robust explosion-proof housings, EX synchronous servo motors are capable of bearing internal explosions with no risks of propagation to the neighbouring environment. The EX series of servo motors are characterized by excellent motion quality, dynamic acceleration/deceleration capabilities and high torque output over a wide speed range. Various winding variants and numerous options are available to offer maximum flexibility. Different versions are available, conforming to European, Chinese or Korean safety standards.

Markets:
• Printing & Marking Equipment
• Packaging Machinery
• Coatings / Ink / Paint
• Industrial Chemical Processing
• Pharmaceutical Industries
• Plastic Processing
• Oil & Gas
• Power Generation

Features/Benefits:
• Brushless servo motors with explosion proof housings
• High dynamic performance
• Compactness and robustness
• Maintenance free

Applications:
• Printing machinery
• Paint spray equipments
• Plastics machinery
• Chemical, petro-chemical
• Waste processing plants


Technical Specifications:
- Motor type : Permanent magnets synchronous motors
- Frame sizes : 70 - 155mm
- Torque range : up to 35 Nm
- Speed range : up to 7600 rpm
- Number of poles : 10
- Mounting : Flange with smooth holes
- Mechanical interface : Solid smooth shaft (standard) / Solid shaft with key (option)
- Feedback sensors : 2 poles resolver (standard) / Absolute Hiperface encoder (option)
- Thermal protection : Thermoswitches and thermofuses integrated into the winding
- Other Options : Parking brake

European version specific:
- Voltage supply : 230 / 400 VAC
- Conformance : ATEX 2014/34/EU Directive - IEC/EN60079-0,
IEC/EN60079-1, IEC/EN60079-31 standards
- Classification : - II 2G Ex db IIB T4 Gb IP64 (Gas) - II 2GD Ex db IIB T4 Gb IP65 / Ex tb IIIC T135 °C Db IP65 (Gas or Dust)
- Ingress protection level : IP64 (standard) / IP65 (option)
- Connections : Cable glands
- Marking : CE / ATEX, IECEx

Related Documents

×

687PDC
A87859