Explosion Proof (ATEX Zone 2) Brushless Servo Motors - EY-Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Explosion Proof (ATEX Zone 2) Brushless Servo Motors - EY-Series

Explosion Proof (ATEX Zone 2) Brushless Servo Motors - EY-Series

Available in 70-155mm frame sizes, EY explosion-proof servo motors are suitable for use in explosive atmospheres in Zone 2 and for an ambiant temperature at 40°C or 60°C. Conforms with European (CE) regulation.

Technical Specifications

  • Shaft Type: Keyway, Smooth
  • Compatible Parker Drive: Compax3, SLVD-N, AC30, AC890, PSD1
  • Shaft Size: > 30 to 40 mm, > 15 to 20 mm, > 1 to 15 mm, > 20 to 30 mm
  • Maximum Output Speed: up to 6800 RPM
  • Frame Size: 92 mm, 121 mm, 155 mm, 70 mm
  • Mounting Type: > 50 to 100 mm (PCD), > 50 to 100 mm (Pilot Ø), > 100 to 200 mm (PCD), > 100 to 200 mm (Pilot Ø)
  • Operating Temperature: -4 to 140 °F (with derating), -20 to 60 °C (with derating)
  • Specifications Met: ATEX 'Ex' Safety Rated (Zone 2), CE
  • Technology: Electromechanical
  • Input Voltage: 400 to 480 VAC, 230 VAC
  • Feedback Type: Resolver
  • Brand: Parker
  • Product Type: Electric Motor
  • Product Style: Brushless Servo
  • Product Series: EY
  • Continuous Torque: 2 to 41 Nm, 17.7 to 363 lb-inch
  • Peak Torque: 6.6 to 137 Nm, 58 to 1213 lb-inch
  • Rated Speed: 0 to 6800 RPM
  • Ingress Protection Rating: IP65
  • Holding Brake Included: Optional
  • Cooling Method: Air-Cooled / Natural Convection
Safety Warning

Full Product Description

Parker's EY series is a range of permanent magnet explosion-proof brushless servo motors designed for use in explosive atmospheres in zone 2 for gas and dust at 40°C or 60°C ambient temperature. The EY series of servo motors are characterized by excellent motion quality, dynamic acceleration/deceleration capabilities and high torque output over a wide speed range. Various winding variants and numerous options are available to offer maximum flexibility. This range is in accordance with the European (CE).

Markets:
• Packaging Machinery
• Coatings / Ink / Paint
• Industrial Chemical Processing
• Miscellabeous Processing
• Miscellaneous Industrial
• Printing & Marking Equipment
• Semiconductor
• Miscellaneous Electronics
• Pharma

Features/Benefits:
• Brushless servo motors with explosion proof certification from a notified body.
• Conforming with CE/ATEX
• For an ambiant temperature at 40°c or 60°C
• For gas and dust explosive atmospheres
• High motion quality
• High dynamic performance
• Low cogging
• Compactness and robustness
• Maintenance free
• High power density (6 kW in a 155 square frame)
• Compatible with all popular drives

Applications:
• Printing machinery
• Paint spray equipments
• Robot applications
• Special machines
• Cleaning applications
• Actuator for valve in Energy applications

Technical Specifications:
  - Motor type : Permanent magnets synchronous motors
  - Frame sizes : 70 - 155mm
  - Torque range : 2 to 41 Nm
  - Speed range : to 6800 rpm
  - Number of poles : 10
  - Mounting : Flange with smooth holes
  - Mechanical interface : Solid smooth shaft (standard) / Solid shaft with key (option)
  - Feedback sensors : 2 poles resolver (standard) / sensorless (option)
  - Thermal protection : PTC integrated into the winding
  - Other Options : Parking brake

European Version Specific:
  - Voltage Supply : 230 / 400 VAC
  - Conformance : ATEX 2014/34/EU Directive - IEC/EN60034-1, IEC/EN60034-5, IEC/EN60079-0, IEC/EN60079-15 (Gas), IEC/EN60079-31 (Dust) standards
  - Classification : - II 3 GD Ex nA IIC T3 Gc IP65 / Ex tc IIIC T200°C Dc IP65 (Gas and dust)
  - Ingress Protection Level : IP65 (standard)
  - Connections : connectors
  - Marking : CE / ATEX Ex

Related Documents

×

687PDC
A87859