Face Seal Fittings

Filter by

No filters selected

Division

Application

Fitting Type

Media

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Face Seal Fittings


Face Seal Fittings

Parker's face seal fittings provide a reliable leak-free performance in high-pressure and high-vibration for fluid and gas handling applications. The face seal product offering includes both soft O-ring face seal and metal seal series to meet many different application, chemical and temperature needs.


Parker's Seal-Lok O-Ring Face Seal fitting design provides leak-free connections in applications with high-pressure, vibration and impulse environments. Using the new FastSeal nut, ORFS tube connections can be made in minutes without flanging or brazing.

Viewing 10 of 1981

Parker's Diagnostic products are designed to be installed to a hose assembly or tube line without the need to displace the port adapter, working in conjunction with electronic diagnostic products and mechanical pressure and temperature sensing equipment.

Viewing 10 of 137

Parker's flange adapters with 4-bolt flange connections adapt to Parker's Seal-Lok™ O-ring Face Seal (ORFS), Triple-Lok® 37° flare, Ferulok® inch flareless fittings, and socket pipe weld, and have achieved world-wide acceptance.

Viewing 10 of 91

Parker's Bleed Adapters allow for bleeding hydraulic systems without "cracking" hydraulic connections.

Viewing 10 of 18

Parker offers many different conversion adapters to support whatever tube or hose end conversion needed.

Viewing 10 of 115

Parker's compact and cost effective Orifice Fittings allow OEMs to pre-set, at the factory, a specified orifice in specific hydraulic tube or hose lines, which eliminates or minimizes the need for costly flow control valves.

Viewing 10 of 34

Parker 316L Stainless Steel Metal Gasket Face Seal Fittings are made for use in ultra high purity semiconductor applications. When assembled, the toroid face forms a leak-tight metal-to-metal connection in vacuum or positive pressure conditions.

Viewing 10 of 140

VacuSeal™ Face Seal Fittings are designed for ultra-high purity gas distribution systems. The fittings offer excellent reliability and leak integrity and are ideal for use in semiconductor manufacturing applications where cleanliness is critical.

Viewing 10 of 671

Parker's Seal-Lok for CNG O-Ring Face Seal (ORFS) tube fittings and adapters achieve proven, leak-free connections for on-vehicle fuel systems and infrastructure-related natural gas applications.

Viewing 10 of 884

Parker's Seal-Lok Xtreme Metal Face Seal fittings and adapters achieve proven, leak-free connections in critical applications where elastomeric sealing is not an acceptable solution due to temperature or chemical concerns.

Viewing 10 of 570

Note: This product is no longer available - please contact us for further assistance.

Viewing 10 of 174

687PDC
687PDC