Softwall Farm Pump Hose Factory Assemblies, Series 7174 | Parker NA

Softwall Farm Pump Hose Factory Assemblies, Series 7174

Softwall Farm Pump Hose Factory Assemblies are designed to transfer refined fuels from gravity-feed storage tanks or manual dispensers to 180°F and 50 psi, Series 7174

Softwall Farm Pump Hose Factory Assemblies are designed to transfer refined fuels from gravity-feed storage tanks or manual dispensers to 180°F and 50 psi, Series 7174

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series 7174 Softwall Farm Pump Hose Factory Assemblies provide reliable service across a wide variety of low volume agricultural applications. The hose resists abrasion, oil and weathering for maximum performance. Series 7174 hose assemblies incorporate brass non-sparking permanent crimp couplings for a safe and secure connection.

    Markets:
    • Agriculture

    Features/Benefits:
    • Tube: Black nitrile for fuel compatibility to 180°F.
    • Reinforcement: Multiple textile plies for strength and durability.
    • Cover: Black chloroprene for abrasion, oil and weathering resistance.
    • Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

    Applications:
    -media
    • Refined fuels
    • Biodiesel (to B20 in dedicated service)
    • Diesel
    • Ethanol
    • Gasoline
    • Oil
    -usage
    • Hand pumps
    • Skid tanks
    • Storage tanks

    Safety/Technical:
    • Design Factor: 4:1
    • Not UL listed

    Warnings:
    • Do not use with powered pumps.
    • Do not use Parker farm pump hose for aircraft fueling applications. Use only API/NFPA qualified hose for aircraft fueling applications. Use only UL330 listed hose for service station applications.
    • Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
Description

Performance Characteristics

Application

Petroleum - Dispenser

Media

Fue, Oil

Hose I.D. (inch)

3/4, 1

Hose I.D. (mm)

19.1, 25.4

Maximum Working Pressure (psi)

50

Maximum Working Pressure (bar)

3.4

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

180

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

82

Fitting Material

Brass

Fitting Type

Crimp

Connection 1 Style

Male NPTF- Rigid

Connection 2 Style

Male NPTF- Rigid

Weight (lbs/ea)

3.00 to 7.32

Packaging

Carton

Standard Package Quantity

5, 10

  • Compliance, Certifications, & Safety

  • Safety & Technical Guide
  • Literature and Reference Materials

  • Chemical/Media Guide
  • Industrial Hose Catalog 4800, Petroleum Dispenser
  • Selector Guides

  • Fuel Compatibility Guide
  • Contact Us

    Parker Hannifin Corporation
    Industrial Hose Products Division
    30242 Lakeland Boulevard
    Wickliffe, OH 49092 USA
    Phone +1 (440) 833-2120
    Fax  +1 (440) 833-2230