No image available
No image available
Your request is being processed.
687563
Compression Pneumatic and Hydraulic Tube Fittings

Fast-Stor® Brass Fittings

Fittings for Fast-Stor® air hose are constructed from heavy duty brass with built in insert-supports.

Roll On To Zoom


Fittings for Fast-Stor® air hose are constructed from heavy duty brass with built in insert-supports.

Choose attributes to view part number:

Reset Attributes
Description

Fittings for Fast-Stor® hose are constructed from heavy duty brass with built in insert-supports. Fitting bodies are SAE Standard sizes. Hose entry length into the fittings is the longest in the industry due to Parflex’s SAE body design and size standardization, assuring a strong grip on the hose. All fitting part numbers include body, nut, ferrule and spring guard.

Notes:

MC-12-12 - No spring guard required.
FL-04-4 and FL-06-6 - Fitting does not swivel after assembly.

Description

Performance Characteristics
Hose I.D. (inch) 3/16 - 3/4
Shape Multiple
Material Multiple
Style Fast-Stor®

???ATTACHMENTS???

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433