Flared Industrial and General Purpose Tube Fittings

Since 1929, Parker has served our customers by providing dependable fluid power technology. Much of our expertise originates with Parker´s precision-made industrial and general purpose tube fittings. With more than 80 years of experience in product design, engineering, applications technology and manufacturing, Parker leads the industry in delivering fittings for a diverse range of applications around the world.

Displaying products 1 - 4 of 4

Triple-Lok® 37° Flare JIC Tube Fittings and Adapters

Parker Triple-Lok 37° Flare JIC Tube Fittings and Adapters are a reliable leak-free metal to metal connection solution for most high pressure hydraulic applications.

Brass Inverted Flare Fittings

Parker's economical inverted flare fittings offer a metal-to-metal seal that is internal to the fitting for tighter tube bends. Meets functional requirements of SAE J512

Brass 45° Flare Fittings

All brass 45° flare fitting that resists mechanical pullout. Meets functional requirements of SAE J512 and J513.

Triple-Lok®2 Soft Seal 37° Flare JIC Tube Fittings and Adapters

Parker's Triple-Lok 2 soft seal 37° flare JIC tube fittings and adapters offer the unieue and added benefit of an elastomeric seal in the nose, creating superior sealing performance in metal to metal seal applications.



Displaying products 1 - 4 of 4




Contact Us


Parker Hannifin Corporation


6035 Parkland Blvd.

Cleveland

OH

USA

44124


Ph:1-800-272-7537


Fax:1-216-896-4410