Nylon Tubing | Product Series

Filter by

    No filters selected

Order Size

Color

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nylon Tubing

Nylon Tubing

Nylon plastic tubing tubing is formulated from abrasion-resistant, heat and light-stabilized nylon that is capable of operating at 200°F. It exhibits low-level water absorption and is chemically resistant. (Series N/NB)

Technical Specifications

  • Size: 4 to 20 mm, -2 to -8
  • Specifications Met: n/a
  • Application: Fluid Handling, Industrial Manufacturing, Chemical Transfer, Pneumatics
  • Tube Inside Diameter: 0.064 to 0.669 inch, 1.6 to 17 mm, 1/8 to 3/8 inch
  • Tube Outside Diameter: 0.125 to 0.787 inch, 3.2 to 20 mm
  • Maximum Operating Pressure: 250 to 500 psi, 17.2 to 34.5 bar
  • Minimum Burst Pressure: 1000 to 2000 psi, 69 to 137.9 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Minimum Bend Radius: 1/4 to 4-3/8 inch, 6.5 to 112 mm
  • Compatible Fitting: Compression, Compress-Align®, Hi-Duty, Fast & Tite®, Flow Controls, Prestolok®, NTA®, TrueSeal™, Transmission
  • Media: Air, Chemicals, Hydraulic Fluids, Lubricants, Mild Chemicals (Pesticides), Water
  • Color: Natural, Green, Black, Blue, Red, Yellow
  • Weight: 0.003 to 0.067 lb/ft, 0.004 to 0.100 kg/m
  • Tube Material: Polyamide (PA)
  • Length per Package: 30.5 to 76.2 m, 100 to 250 ft
  • Cover Material: n/a
Safety Warning

Full Product Description

Flexible Nylon Tubing uses high-grade polyamide resins for strength and flexibility for routing in tight spaces. It is made from abrasion-resistant, heat and light-stabilized nylon that is available in natural or black tubing. The black tubing is suggested for use in sunlit areas and in close proximity to high ultraviolet (UV) light sources. Nylon plastic tubing exhibits a low-level water absorption and is chemically resistant, making it the optimal solution for machine tool and industrial pneumatic applications, such as robotics, lubrication, petroleum-based chemical transfer and pest control lines. Parflex Nylon Tubing is available in fractional inch and metric sizes.


Markets:
• Robotics< br/>• Automation< br/>• Industrial Pneumatics
• Machine Tool
• Lubrication
• Petroleum based chemical transer
• Pest Control< br/>• Fluid Handling

Features/Benefits:
• Flexible nylon tubing uses high-grade resins for strength and flexibility for routing in tight spaces
• Made from abrasion-resistant, heat and light-stabilized polyamide resin
• Exhibits low-level water absorption
• Chemically resistant tubing

Applications:
• Robotics
• Machine tool
• General pneumatics
• Lubrication
• Petroleum-based chemical transfer
• Pest control lines
Technical Specifications:
• Working and burst pressures rated at 73°F (23°C
• A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure spikes may occur
• The recommended operating temperature range for service at rated pressures with compatible fluids, depending upon conditions, is -54°C to +93°C (-65°F to +200°F)
• Black UV resistant tubing suggested for use in sunlit areas and in close proximity to high ultraviolet light sources
• Select sizes available in 100 ft boxes

Related Documents

×
Products Order Size Color Standard Pack Qty (ft)
NB-5-040 5/16 Black 250
NB-6-050 3/8 Black 250
NB-6-093 3/8 Black 250
NB-8-062 1/2 Black 250
NB-8-124 1/2 Black 250
NN-2.5-025 5/32 Natural 250
NN-2-016 1/8 Natural 250
NN-2-031 1/8 Natural 250
NN-3-025 3/16 Natural 250
NN-3-046 3/16 Natural 250
NN-4-035 1/4 Natural 250
NN-4-040 1/4 Natural 250
NN-4-062 1/4 Natural 250
NN-5-040 5/16 Natural 250
NN-6-050 3/8 Natural 250
NN-6-093 3/8 Natural 250
NN-8-062 1/2 Natural 250
NN-8-124 1/2 Natural 250
N-2.5-025-BLU 5/32 Blue 250
N-2.5-025-GRN 5/32 Green 250
N-2.5-025-RED 5/32 Red 250
N-2.5-025-YEL 5/32 Yellow 250
N-2-016-BLU 1/8 Blue 250
N-2-016-GRN 1/8 Green 250
N-2-016-RED 1/8 Red 250
N-2-016-YEL 1/8 Yellow 250
N-2-031-BLU 1/8 Blue 250
N-2-031-GRN 1/8 Green 250
N-2-031-RED 1/8 Red 250
N-2-031-YEL 1/8 Yellow 250
N-3-025-BLU 3/16 Blue 250
N-3-025-GRN 3/16 Green 250
N-3-025-RED 3/16 Red 250
N-3-025-YEL 3/16 Yellow 250
N-3-046-BLU 3/16 Blue 250
N-3-046-GRN 3/16 Green 250
N-3-046-RED 3/16 Red 250
N-3-046-YEL 3/16 Yellow 250
N-4-035-BLU 1/4 Blue 250
N-4-035-GRN 1/4 Green 250
N-4-035-RED 1/4 Red 250
N-4-035-YEL 1/4 Yellow 250
N-4-040-BLU 1/4 Blue 250
N-4-040-GRN 1/4 Green 250
N-4-040-RED 1/4 Red 250
N-4-040-YEL 1/4 Yellow 250
N-4-062-BLU 1/4 Blue 250
N-4-062-GRN 1/4 Green 250
N-4-062-RED 1/4 Red 250
N-4-062-YEL 1/4 Yellow 250
N-5-040-BLU 5/16 Blue 250
N-5-040-GRN 5/16 Green 250
N-5-040-RED 5/16 Red 250
N-5-040-YEL 5/16 Yellow 250
N-6-050-BLU 3/8 Blue 250
N-6-050-GRN 3/8 Green 250
N-6-050-RED 3/8 Red 250
N-6-050-YEL 3/8 Yellow 250
N-6-093-BLU 3/8 Blue 250
N-6-093-GRN 3/8 Green 250
N-6-093-RED 3/8 Red 250
N-6-093-YEL 3/8 Yellow 250
N-8-062-BLU 1/2 Blue 250
N-8-062-GRN 1/2 Green 250
N-8-062-RED 1/2 Red 250
N-8-062-YEL 1/2 Yellow 250
N-8-124-BLU 1/2 Blue 250
N-8-124-GRN 1/2 Green 250
N-8-124-RED 1/2 Red 250
N-8-124-YEL 1/2 Yellow 250
NB-2.5-025 5/32 Black 250
NB-2-016 1/8 Black 250
NB-2-031 1/8 Black 250
NB-3-025 3/16 Black 250
NB-3-046 3/16 Black 250
NB-4-035 1/4 Black 250
NB-4-040 1/4 Black 250
NB-4-062 1/4 Black 250
NB10X1 10MM Black 100
NB12X1 12MM Black 100
NB14X1.5 14MM Black 100
NB16X1.5 16MM Black 100
NB18X1.5 18MM Black 100
NB20X1.5 20MM Black 100
NB4X.65 4MM Black 100
NB6X1 6MM Black 100
NB8X1 8MM Black 100
NN10X1 10MM Natural 100
NN12X1 12MM Natural 100
NN14X1.5 14MM Natural 100
NN16X1.5 16MM Natural 100
NN18X1.5 18MM Natural 100
NN20X1.5 20MM Natural 100
NN4X.65 4MM Natural 100
NN6X1 6MM Natural 100
NN8X1 8MM Natural 100
NN-4-035-EZ 1/4 Natural OBSOLETE 100 ft box
NN-4-040-EZ 1/4 Natural OBSOLETE 100 ft box
NN-6-050-EZ 3/8 Natural OBSOLETE 100 ft box
NB-4-035-EZ 1/4 Black OBSOLETE 100 ft box
NB-4-040-EZ 1/4 Black OBSOLETE 100 ft box
NB-6-050-EZ 3/8 Black OBSOLETE 100 ft box
NB-8-062-EZ 1/2 Black OBSOLETE 100 ft box
NN-8-062-EZ 1/2 Natural OBSOLETE 100 ft box
NB-4-035-0100 1/4 Black 100 ft box
NB-4-040-0100 1/4 Black 100 ft box
NB-6-050-0100 3/8 Black 100 ft box
NB-8-062-0100 1/2 Black 100 ft box
NN-4-035-0100 1/4 Natural 100 ft box
NN-4-040-0100 1/4 Natural 100 ft box
NN-6-050-0100 3/8 Natural 100 ft box
NN-8-062-0100 1/2 Natural 100 ft box
N-4-035-BLU-0100 1/4 Blue 100 ft box
N-4-035-RED-0100 1/4 Red 100 ft box
N-4-040-BLU-0100 1/4 Blue 100 ft box
N-4-040-RED-0100 1/4 Red 100 ft box
N-6-050-BLU-0100 3/8 Blue 100 ft box
N-6-050-RED-0100 3/8 Red 100 ft box

687PDC
687563