LIGHT-N-BRIGHT™ Food and Beverage Suction Hose, Series SP330 | Parker NA

LIGHT-N-BRIGHT™ Food and Beverage Suction Hose, Series SP330

Light-N-Bright Food and Beverage Suction Hose is designed for transfer of non-oily beverages and food in applications to 225°F and 150 psi, Series SP330

Light-N-Bright Food and Beverage Suction Hose is designed for transfer of non-oily beverages and food in applications to 225°F and 150 psi, Series SP330

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series SP330 Light-N-Bright Food and Beverage Suction Hose provides excellent service across a wide variety of beverages, food and sanitary products in low pressure, medium temperature applications. The hose is manufactured using polished stainless steel mandrels for an ultra-smooth, bacteria-free tube that will not impart taste or odor, keeping the media clean and consumers safe. Series SP330 is lightweight, crush resistant and kink resistant for full-flow service, and the outer PVC helix provides additional abrasion resistance for maximum performance.

    Markets:
    • Food & Beverage
    • Transportation

    Features/Benefits:
    • Tube: White phthlate-free for cleanliness to 225°F.
    • Reinforcement: Multiple textile plies.
    • Cover: Red synthetic rubber with external flat gray PVC helix for abrasion resistance.

    Applications:
    • Beverages (non-oily)
    • Food (dry, non-oily)
    • Potable water
    • Sanitary products
    • Bulk loading/unloading
    • In-plant processing/transfer
    • Transport trucks

    Industry Standards:
    • FDA compliant
    • USDA
    • 3-A Standard 18-03 (Multiple Use Rubber and Rubber-Like Materials), RPSCQC CERTIFICATE #33

    Safety/Technical:
    • Design Factor: 3:1

    Warnings:
    • Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines
Description

Performance Characteristics

Application

Food & Beverage

Industry Standards

FDA, PMO, USDA, 3-A

Media

Beverages, Liquids, Milk, Non-Fatty and Non-Oily Foods, Potable Water, Sanitary Products

Tube

White chlorobutyl

Material - Hose Reinforcement

Two textile plies, Two textile plies with dual wire helix

Material - Cover

Red synthetic rubber

Finish - Cover

Gray PVC external helix

Color

Red

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

200

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

93

Vacuum

Full

Hose I.D. (inch)

2 to 4

Hose I.D. (mm)

50.8 to 101.6

Hose O.D. (inch)

3.0 to 5.0

Hose O.D. (mm)

76.2 to 127.0

Weight (lbs)

1.39 to 3.53

Weight (kg)

0.63 to 1.60

Minimum Bend Radius (inch)

2 to 6

Minimum Bend Radius (mm)

50.8 to 152.4

Maximum Working Pressure (psi)

100

Maximum Working Pressure (bar)

7

Packaging

Coils

Standard Pack Qty (ft)

100

  • Literature and Reference Materials

  • Industrial Hose Catalog 4800, Food and Beverage
  • Contact Us

    Parker Hannifin Corporation
    Industrial Hose Products Division
    30242 Lakeland Boulevard
    Wickliffe, OH 49092 USA
    Phone +1 (440) 833-2120
    Fax  +1 (440) 833-2230