TITANFLEX® Food and Beverage Suction Hose, Series SW630 | Parker NA

TITANFLEX® Food and Beverage Suction Hose, Series SW630

Titanflex Food and Beverage Suction Hose is designed for transfer of non-oily beverages and food in applications to 225°F and 200 psi, Series SW630

Titanflex Food and Beverage Suction Hose is designed for transfer of non-oily beverages and food in applications to 225°F and 200 psi, Series SW630

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series SW630 Titanflex Food and Beverage Suction Hose provides excellent service across a wide variety of beverages, food and sanitary products in medium pressure, high temperature applications. The hose is manufactured using polished stainless steel mandrels for an ultra-smooth, bacteria-free tube that will not impart taste or odor, keeping the media clean and consumers safe. Series SW630 is crush resistant and kink resistant for full-flow service and the distinctive grey cover provides easy identification.

    Markets:
    • Food & Beverage
    • Transportation

    Features/Benefits:
    • Tube: White chlorobutyl for cleanliness to 225°F.
    • Reinforcement: Multiple textile plies with dual wire helix for a path to conduct a static charge to ground.
    • Cover: Grey EPDM for resistance to abrasion, mild chemicals and weathering.

    Applications:
    - media
    • Beverages (non-oily)
    • Food (dry, non-oily)
    • Milk
    • Potable water
    • Sanitary products
    - usage
    • Bulk loading/unloading
    • In-plant processing/transfer
    • Transport trucks

    Industry Standards:
    • FDA
    • PMO
    • USDA
    • 3-A Standard 18-03 (Multiple Use Rubber and Rubber-Like Materials), RPSCQC CERTIFICATE #33

    Safety/Technical:
    • Design Factor: 4:1

    Warnings:
    • Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines
Description

Performance Characteristics

Application

Food & Beverage

Industry Standards

FDA, PMO, USDA, 3-A

Media

Liquids, Milk, Non-Fatty and Non-Oily Foods, Potable Water, Sanitary Products

Tube

White chlorobutyl

Material - Hose Reinforcement

Two textile plies with dual wire helix

Material - Cover

Gray EPDM

Finish - Cover

Wrapped

Color

Gray

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

225

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

107

Vacuum

Full

Hose I.D. (inch)

1-1/2 to 4

Hose I.D. (mm)

38.1 to 101.6

Hose O.D. (inch)

2.125 to 4.734

Hose O.D. (mm)

54.0 to 120.3

Weight (lbs)

0.98 to 3.18

Weight (kg)

0.44 to 1.44

Minimum Bend Radius (inch)

4.5 to 12.0

Minimum Bend Radius (mm)

114.3 to 304.8

Maximum Working Pressure (psi)

200

Maximum Working Pressure (bar)

13.8

Packaging

Coils

Standard Pack Qty (ft)

100

  • Literature and Reference Materials

  • Industrial Hose Catalog 4800, Food and Beverage
  • Contact Us

    Parker Hannifin Corporation
    Industrial Hose Products Division
    30242 Lakeland Boulevard
    Wickliffe, OH 49092 USA
    Phone +1 (440) 833-2120
    Fax  +1 (440) 833-2230