FT-IR Purge Gas Generators | Parker NA

FT-IR Purge Gas Generators

Parker’s FT-IR Purge Gas Generator is specifically designed for use with FT-IR Spectrometers to provide a purified purge and air bearing gas from compressed air.

Parker’s FT-IR Purge Gas Generator is specifically designed for use with FT-IR Spectrometers to provide a purified purge and air bearing gas from compressed air.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker FT-IR Purge Gas Generators are specifically designed for use with FT-IR Spectrometers to provide a purified purge and air bearing gas from compressed air. The generators supply carbon dioxide-free air at less than -100°F (-73°C) dew point with no suspended impurities larger than 0.01 micron.
    Parker FT-IR Purge Gas Generators are designed to operate continuously 24 hours/day, 7 days/week. These systems completely eliminate the inconvenience and the high costs of nitrogen cylinders and dewars, and significantly reduce the costs of operating FT-IR instrumentation. The gas generators offer cleaner background spectra in a shorter period of time and more accurate analysis by improving signal-to-noise ratio.
    Features/Benefits
    • Eliminates the need for costly, dangerous, inconvenient nitrogen cylinders in the laboratory
    • Compact design frees up valuable laboratory floor space
    • Improves signal-to-noise ratio even on non-purge systems
    • Increases FT-IR sample thru-put and maximizes up-time
    • Recommended and used by all major FT-IR manufacturers
    • Enhances laboratory safety and generates the required flow rate of purge air, and is certified by CSA, UL, IEC1010 and CE
    • Prevents running out of gas during instrument operation and eliminates the need for cylinders or nitrogen Dewar flasks
    • Extremely low cost of operation, no hidden costs (demurrage, maintaining inventory). Payback period typically less than one year
    • Special sound insulation design ensures quiet operation
    For more information or a detailed discussion about your specific requirements please contact Parker or an authorized Parker distributor.
Description

Performance Characteristics

Gas Requirements

Dry CO2 Free Air

Application

Analytical Laboratory, Purge Gas for FTIR Spectroscopy

Gas Requirements

Dry CO2 Free Air

Brand

Balston

Gas Purity Requirements

-100°F Pressure Dew Point

Flow Rates

74-45: UP TO 36 SCFH, 75-52: UP TO 72 SCFH, 75-62: UP TO 216 SCFH,75-5041NA: UP TO 60 SCFH

Port Size

Inlet: 1/4" NPT, Outlet: 1/4" NPT

Compressor

No, Yes

Port Connection Inlet

1/4" Female

Electrical Requirements

120 VAC, 60 HZ

Port Connection Outlet

1/4" Female

Maximum Inlet Pressure (psig)

60 - 125

Maximum Outlet Pressure (psig)

75-5041NA: 80 psig

Certificates

CSA 1010, CE

Contact Us