Hydraulic Hose

Filter by

No filters selected

Inside Diameter

Maximum Operating Pressure

Application

Technology

Media

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Hydraulic Hose


Hydraulic Hose

Parker has the largest hydraulic hose range in the market, which are available with the most abrasion-resistant covers. As marketing-leading hydraulic hose manufactures, we offer a a range that can deliver high performance and can withstand the harshest working environments. Our hoses are designed to perform in both high and low temperatures and pressures and are suitable for a variety of applications. Each of our hydraulic hoses are also in compliance with stringent industry standards such as REACH and RoHS.


Parker 2380N and 2388N oil and gas hoses meet ISO 13628-5 and API 17EN specifications.

Viewing 10 of 1

Parker's 510D hydraulic hose reduces noise in hydraulic systems. Quick connect fittings to speed up installation and it has a low for to flex for tighter routing.

Viewing 10 of 8

Part of the GlobalCore line of robust yet lightweight hydraulic hose, Parker’s 797 hose is an easy-to-bend, easier-to-install 6000 PSI constant working pressure hose.

Viewing 10 of 32

Parker compact hose 462 EVO with reduced bend radius fulfills the growing demand for space savings and compact applications. The hose range is compatible with No-Skive fittings in steel and stainless steel.

Viewing 10 of 28

Part of Parker’s GlobalCore constant working pressure hose line, lightweight and flexible 387 hoses consistently deliver 3,000 PSI performance across markets and across the globe.

Viewing 10 of 32

Parker's No-Skive Medium Pressure hose 301SN is designed for a working pressure up to 40,0 MPa and a temperature range from -40 °C up to +100 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel.

Viewing 10 of 20

Part of the GlobalCore family of robust hydraulic hoses. Parker’s 787 hose delivers 5000 PSI constant working pressure in a lightweight and easy to bend product.

Viewing 10 of 32

With 4,000 PSI constant working pressure hoses, half SAE bend radius, and three cover options, Parker’s 722 GlobalCore hose delivers maximum performance and efficiency.

Viewing 10 of 15

PARFLEX 563TJ TOUGHJACKET™ 3,000 PSI HOSE features the best low length change hose under pressure (+/- 1%) with maximum abrasion resistance. Formed hose and/or bonded hose.

Viewing 10 of 6

Parker's 481 hyraulic hose is a hydraulic industry standard rubber hose that has a pressure range of 230-40 bar(3250-575 PSI), which features a compact construction for tight routing requirements.ISO 1436-1 TYPE 1SN / SAE 100R1 TYPE AT / EN 853 TYPE 1SN

Viewing 10 of 26

Parker’s 487 GlobalCore hose offers high performance, low-force-to-flex, and constant working pressures of 4,000 psi.

Viewing 10 of 33

Parker’s Non-Conductive 100R7 hose has a high-density braid to handle maximum impulse life. Most 518D sizes feature a nylon core tube. Available as a formed hose and/or bonded hose.

Viewing 10 of 17

Parker's 881 hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.

Viewing 10 of 6

Parker's 471 hose is a hydraulic industry standard hose that has a pressure range of 2500-5800 PSI, with a synthetic rubber inner tube which provides wide fluid compatibility.

Viewing 10 of 13

Parker's Elite No-Skive Compact hose 461LT has been designed for low temperature applications up to -50°C and a working pressure of up to 42,5 MPa. The hose range is compatible with No-Skive fittings in steel and stainless steel.

Viewing 10 of 7

Parker Elite No-Skive Compact hose 492 has been designed for a working pressure up to 28,0 MPa and temp. range from -40 °C up to +100 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel.

Viewing 10 of 24

Parker's 520N/528N Thermoplastic Hydraulic Hose features optimum hose performance in an SAE 100R8 hose. Available as a bonded hose assembly.

Viewing 10 of 11

Parker’s 811 hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.

Viewing 10 of 6

No-Skive Medium Pressure Hose 421SN, 421TC, 421RH , 421WC. According to EN 853 1SN - ISO 1436 Type 1. Working pressure: up to 22,5 MPa and a temp. Range: -40 °C up to +125°C. Compatible with No-Skive fittings in steel and stainless steel.

Viewing 10 of 28

Parker’s 302 hose is a worldwide hydraulic industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance.

Viewing 10 of 10

Parker’s 722TC/ST hose is a hydraulic industry standard hose that has a pressure range of 2500-3000 PSI, with a synthetic rubber inner tube providing a wider range of fluid compatibility.

Viewing 10 of 6

Parker Hoses 2580N Black Eagle for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 69 MPa.

Viewing 10 of 1

Parker's No-Skive High Pressure hoses 372, 372RH and 372TC are designed for a working pressure up to 44,5 MPa and a temperature range from -40 °C up to +100 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel.

Viewing 10 of 15

Parker's 206 hose is a transportation hose that has a pressure range of 350-3000 PSI and is reinforced with one steel braid and one fiber braid making it excellent for rugged transportation applications.

Viewing 10 of 11

Parker Compact No-Skive hose 441 and 441RH has been designed for a working pressure up to 35,0 MPa and temp. range from -40 °C up to +125 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel.

Viewing 10 of 14

687PDC
687PDC