Gear Pumps

Filter by

No filters selected

Body Material

For Fluid Type

Pump Type

Maximum Displacement

Maximum Flow Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Gear Pumps


Gear Pumps

Parker's full line of high and low speed pumps provide power ranging up to 15,000 inch-pounds of torque with speeds ranging from 1/2 rpm to 13,000 rpm. A complete range of sizes is offered in gear, gerotor, vane and piston style operating configurations. Fixed and variable displacement motors are available. Parker hydraulic motors deliver excellent performance with high efficiency, true wear compensation and longer service life.


Parker’s PGP640 Series Cast Iron fixed displacement gear pump offers high volumetric efficiency, high performance, and high power density due to its interlocking two-piece cast iron construction.

Viewing 10 of 1

Parker’s PGP330 fixed displacement gear pumps offer high performance and high endurance due to its cast iron construction.

Viewing 10 of 1

Parker’s PGP130 fixed displacement gear pumps offer high performance and high endurance due to its cast iron construction.

Viewing 10 of 1

Parker’s Aluminum Pump PGP505 Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Viewing 10 of 1

The SG102 is a mid-size dump pump with a large C series dump valve that provides increased dump cycle time compared to a traditional G series dump pump.

Viewing 10 of 5

Parker’s PGP610 Series Cast Iron Gear Pump is a type of fixed/positive displacement gear pump that offers high performance and high power density due to its two-piece cast iron construction.

Viewing 10 of 1

Parker’s Cast Iron Pump PGP620 Series fixed/positive displacement gear pump offers high performance and high power density due to its two-piece cast iron construction.

Viewing 10 of 1

Parker’s Aluminum Pump PGP511 Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Viewing 10 of 1

Parker’s Aluminum Pump PGP511 Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Viewing 10 of 1

Parker’s Aluminum Pump PGP517 Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Viewing 10 of 1

Parker’s Cast Iron Pump PGP620 Series fixed displacement gear pump offers high efficiency, high performance and high power density due to its interlocking two-piece cast iron construction.

Viewing 10 of 1

Parker’s Cast Iron Pump PGP640 Series fixed displacement gear pump offers high efficiency, high performance and high power density due to its interlocking two-piece cast iron construction.

Viewing 10 of 1

Parker’s PGP315 fixed displacement gear pumps offer high performance and high endurance due to its cast iron construction.

Viewing 10 of 1

Parker’s PGP350 fixed displacement gear pumps offer high performance and high endurance due to its cast iron construction.

Viewing 10 of 1

Parker’s PGP365 fixed displacement gear pumps offer high performance and high endurance due to its cast iron construction.

Viewing 10 of 1

Parker’s Aluminum Pump D Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Viewing 10 of 473

Parker’s Aluminum Pump H Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Viewing 10 of 489

Parker’s Aluminum Pump HD Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Viewing 10 of 105

Parker’s Aluminum Pump PGG Series fixed displacement High Speed Low Torque Gerotor pump offers high performance and high power density dues to its aluminum construction.

Viewing 10 of 46

Parker’s Cast Iron Pump GP1 Series fixed displacement gear pump offers high performance and high power density due to its two-piece cast iron construction.

Viewing 10 of 1

Parker's Aluminum Pump GPA Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Viewing 10 of 1

Parker’s C101/C102 series dump pumps provide the most reliable, trouble free performance in the industry for dump truck and trailer applications. Operating pressures up to 172 bar (2,500 psi), speeds up to 2,400 rpm, flows up to 27.7 gpm.

Viewing 10 of 5

Parker’s G101/G102 series dump pumps provide the most reliable, trouble free performance in the industry for dump truck and trailer applications. Operating pressures up to 172 bar (2,500 psi), speeds up to 2,400 rpm, flows up to 16.9 gpm.

Viewing 10 of 6

Parker’s PGP020 fixed displacement commercial gear pumps offer high performance and high endurance due to their cast iron construction.

Viewing 10 of 1

Parker’s PGP031 fixed displacement commercial gear pumps offer high performance and high endurance due to their cast iron construction.

Viewing 10 of

687PDC
687PDC