No image available
No image available
Your request is being processed.
687563
Refrigeration Hose

General Hydraulic Hose - 510C

Flexible reinforced hose for general hydraulic applications with medium pressure requirements.

Flexible reinforced hose for general hydraulic applications with medium pressure requirements.

Choose attributes to view part number:

Reset Attributes
Description

Flexible reinforced hose for general hydraulic applications with medium pressure requirements features superior abrasion resistance and extreme flexibility.

Construction
Tube: Copolyester
Reinforcement: Fiber
Cover: Proprietary Blend (PFX)

Temperature Range:
-40°F to +212°F (-40°C to +100°C)
(Limited to +135°F (+57°C) for synthetic hydraulic fluids and water-based fluids)

Colors
Black

Notes
-Perforated cover
-3/16"" and 1/4"" working pressure reduced to 3,000 and 2,750 PSI respectively when using field attachable couplings
-51 Series field attachable couplings are not intended for use on hose that has previously been in service
- Working and burst pressures figured at at 73°F /23°C
- Hose I.D. is nominal
- Hose O.D. is maximum

Description

Performance Characteristics
Hose I.D. (inch) 1/8 - 1
Hose I.D (mm) 3 - 25
Maximum Working Pressure (psi) 1,000 - 3,250
Maximum Working Pressure (MPa) 6.9 - 22.4
Compatible Fittings 51, 55, 56, 58 - dependent on hose size
Minimum Working Temperature (F) -40
Minimum Working Temperature (C) -40
Maximum Working Temperature (F) 212
Maximum Working Temperature (C) 100
Minimum Bend Radius (inch) 1/2 - 8
Minimum Bend Radius (mm) 13 - 203
Industry Standards MSHA accepted; SAE 100R7 - dependent on hose size
Media Air, Hydraulic Fluid, Water
Application Car Wash, Hydraulics, Industrial Equipment, Machine Tool, Mobile Equipment, Pneumatics
Hose Type General Purpose
Color Black
Vacuum Rating (inch of Hg) 28

???ATTACHMENTS???

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433