100R8 Hydraulic Hose – 520N/528N | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
100R8 Hydraulic Hose – 520N/528N

100R8 Hydraulic Hose – 520N/528N

Parker's 520N/528N Thermoplastic Hydraulic Hose features optimum hose performance in an SAE 100R8 hose. Available as a bonded hose assembly.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Media: Air, Lubricants, Petroleum Hydraulic Fluids, Water, Welding Gases (Nitrogen)
  • Specifications Met: DNG GL, MSHA, SAE 100R8, SAE J517 (588N)
  • Compatible Fitting: 56 Series
  • Inside Diameter: 3/16 to 1/2 inch, 5 to 13 mm
  • Maximum Operating Pressure: 241 to 345 bar, 24.1 to 34.5 MPa, 3500 to 000 psi
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Application: Agriculture Equipment, Construction Equipment, Fluid Handling, Food & Beverage Processing, Forestry, Hydraulics, Industrial, Manufacturing, Non-conductive, Pneumatics
  • Product Style: Non-Conductive, Standard
  • Weight: 0.05 to 0.14 lb/ft, 0.07 to 0.20 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Aramid Fiber
  • Minimum Bend Radius: 1-1/2 to 4 inch, 38 to 102 mm
  • Outside Diameter: 10.9 to 20.6 mm, 0.430 inch, 0.510 inch, 0.570 inch, 0.650 inch, 0.810 inch
  • Size: -3 to -8

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 520N/528N Thermoplastic Hydraulic Hose features optimum hose performance in a 100R8 hose but with a lighter weight and smaller O.D. than an 100R2 hose. It replaces 100R2 rubber hose wherever greater flexibility, fluid compatibility, and cover durability are required. This flexible hydraulic hose is available in single, twin-line and multi-line constructions and features a smaller bend radius than 3TR8/3800 hose. Offering superior features, such as a reduced weight and improved flexing capabilities, the Parflex 520N/528N High Pressure Hose combines a variety of advantages to fulfill application requirements in hydraulic equipment, pneumatic circuits and fluid handling applications.

Markets:
• Machine Tool
• Industrial
• Industrial Pneumatic
• Construction
• Mobile Equipment

Features/Benefits:
• Lighter and smaller O.D. than 100R2 for ease of assembly
• Available as a bonded hose assembly.
• Fast response
• Working pressure up to 5,000 psi

Applications:
• Hydraulic and pneumatic circuits and systems
• Ideal in hot water applications
•Nitrogen Gas
• Material Handling Equipment
• Machine tool
• Construction Equipment

Certifications/Compliance:
• Meets/exceeds SAE 100R8
• 520N MSHA accepted
• 528N meets SAE J517 for less than 50 micro-amps leakage under 75,000 volts per foot

Technical Specifications:
• Twin and multi-line designs available
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch) Hose Type
520N-3 3/16 Standard
520N-4 1/4 Standard
520N-5 5/16 Standard
520N-6 3/8 Standard
520N-8 1/2 Standard
520N-10 5/8 Standard
528N-3 3/16 Non Conductive
528N-4 1/4 Non Conductive
528N-5 5/16 Non Conductive
528N-6 3/8 Non Conductive
528N-8 1/2 Non Conductive

687PDC
687563