SUPER-FLEX® GS Large Diameter General Service Air & Water Hose, Series 7323 | Parker NA

SUPER-FLEX® GS Large Diameter General Service Air & Water Hose, Series 7323

Super-Flex GS Large Diameter General Service Air & Water Hose is designed for transfer of air, mild chemicals and water in applications to 212°F and 200 psi, Series 7323

Super-Flex GS Large Diameter General Service Air & Water Hose is designed for transfer of air, mild chemicals and water in applications to 212°F and 200 psi, Series 7323

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series 7323 Super-Flex GS Large Diameter General Service Air & Water Hose provides excellent service across multiple applications. The hose tube is compatible with light oil mists for tool lubrication. The cover resists abrasion and weathering to provide maximum performance, incorporates a true round, concentric profile for easy coupling installation, and is qualified with permanent crimp couplings for a safe and secure connection. Series 7323 is a versatile hose for many common industrial applications.

    Markets:
    • Agriculture
    • Construction
    • General Industrial

    Features/Benefits:
    • Tube: Black EPDM for versatile and economical service to 212°F.
    • Reinforcement: Multiple textile plies for strength and kink resistance.
    • Cover: Black EPDM for abrasion and weathering resistance.
    • Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

    Applications:
    - media
    • Air
    • Mild chemicals
    • Water
    - usage
    • Air compressors and pneumatic tools, including those subject to light oil mists for lubrication

    Safety/Technical:
    • Design Factor: 4:1
    • Do not use with oil or refined fuel.

    Warnings:
    • Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines
Description

Performance Characteristics

Application

Air & Multipurpose

Industry Standards

ARPM Class C Tube

Media

Air (including oil mist), Mild Chemicals, Water

Tube

Black EPDM; ARPM Class C oil resistance

Material - Hose Reinforcement

Two textile plies, Four textile plies

Material - Cover

Black EPDM

Finish - Cover

Wrapped

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

212

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

100

Hose I.D. (inch)

1-1/4 to 2

Hose I.D. (mm)

31.8 to 50.8

Hose O.D. (inch)

1.741 to 2.568

Hose O.D. (mm)

44.2 to 65.2

Weight (lbs)

0.71 to 1.23

Weight (kg)

0.32 to 0.56

Minimum Bend Radius (inch)

7.5 to 12.0

Minimum Bend Radius (mm)

190.5 to 304.8

Maximum Working Pressure (psi)

200

Maximum Working Pressure (bar)

13.8

Packaging

Coils, Reels

Compatible Fittings

43

Contact Us

Parker Hannifin Corporation
Industrial Hose Products Division
30242 Lakeland Boulevard
Wickliffe, OH 49092 USA
Phone +1 (440) 833-2120
Fax  +1 (440) 833-2230