Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
High pressure filters for compressed air applications up to 350 bar g with optimized flow rates and improved housing design for high energy efficiency, maximum reliability and safe operation.
Training |
---|
Video - Compressed Air Contamination and its Sources - (English) |
Video - Compressed Air Contamination in Detail - (English) |
Communities, Blogs & Industry Links |
---|
Support Library - Compressed Air Knowledge and Resource Centre |
Products | Filter Type | Flow Rate | Micron Rating | Connection Type | Operating Temperature | Compatible Element | Drain |
---|---|---|---|---|---|---|---|
GH3/350XP | Oil Removal Filter | 365 m³/hr @ 350 barg (215 cfm @ 5076 psig) | Down to 0.01 μm | ½ inch BSPP | 2 to 80°C (35 to 176°F) | 1050XP | Manual |
GH3/350ZP | Coalescing & Dry Particulate | 365 m³/hr @ 350 barg (215 cfm @ 5076 psig) | Down to 1 μm | ½ inch BSPP | 2 to 80°C (35 to 176°F) | 1050ZP | Manual |
GH3/350V | Dry Particulate | 365 m³/hr @ 350 barg (215 cfm @ 5076 psig) | Down to 3μm | ½ inch BSPP | 2 to 80°C (35 to 176°F) | 1050V | Manual |
GH3/350A | Oil Vapour Reduction | 365 m³/hr @ 350 barg (215 cfm @ 5076 psig) | N/A | ½ inch BSPP | 2 to 50°C (35 to 122°F) | 1050A | Manual |
GH3/350VOA | Dry Particulate | 365 m³/hr @ 350 barg (215 cfm @ 5076 psig) | Down to 3μm | ½ inch BSPP | 2 to 80°C (35 to 176°F) | 1050V | None |
GH5/350XP | Oil Removal Filter | 501 m³/hr @ 350 barg (294 cfm @ 5076 psig) | Down to 0.01 μm | ½ inch BSPP | 2 to 80°C (35 to 176°F) | 1070XP | Manual |
GH5/350ZP | Coalescing & Dry Particulate | 501 m³/hr @ 350 barg (294 cfm @ 5076 psig) | Down to 1 μm | ½ inch BSPP | 2 to 80°C (35 to 176°F) | 1070ZP | Manual |
GH5/350V | Dry Particulate | 501 m³/hr @ 350 barg (294 cfm @ 5076 psig) | Down to 3μm | ½ inch BSPP | 2 to 80°C (35 to 176°F) | 1070V | Manual |
GH5/350A | Oil Vapour Reduction | 501 m³/hr @ 350 barg (294 cfm @ 5076 psig) | N/A | ½ inch BSPP | 2 to 50°C (35 to 122°F) | 1070A | Manual |
GH5/350VOA | Dry Particulate | 501 m³/hr @ 350 barg (294 cfm @ 5076 psig) | Down to 3μm | ½ inch BSPP | 2 to 80°C (35 to 176°F) | 1070V | None |
GH7/350XP | Oil Removal Filter | 776 m³/hr @ 350 barg (456 cfm @ 5076 psig) | Down to 0.01 μm | ½ inch BSPP | 2 to 80°C (35 to 176°F) | 1140XP | Manual |
GH7/350ZP | Coalescing & Dry Particulate | 776 m³/hr @ 350 barg (456 cfm @ 5076 psig) | Down to 1 μm | ½ inch BSPP | 2 to 80°C (35 to 176°F) | 1140ZP | Manual |
GH7/350V | Dry Particulate | 776 m³/hr @ 350 barg (456 cfm @ 5076 psig) | Down to 3μm | ½ inch BSPP | 2 to 80°C (35 to 176°F) | 1140V | Manual |
GH7/350A | Oil Vapour Reduction | 776 m³/hr @ 350 barg (456 cfm @ 5076 psig) | N/A | ½ inch BSPP | 2 to 50°C (35 to 122°F) | 1140A | Manual |
GH7/350VOA | Dry Particulate | 776 m³/hr @ 350 barg (456 cfm @ 5076 psig) | Down to 3μm | ½ inch BSPP | 2 to 80°C (35 to 176°F) | 1140V | None |
GH9/350XP | Oil Removal Filter | 1035 m³/hr @ 609 barg (401 cfm @ 5076 psig) | Down to 0.01 μm | ¾ inch BSPP | 2 to 80°C (35 to 176°F) | 2010XP | Manual |
GH9/350ZP | Coalescing & Dry Particulate | 1035 m³/hr @ 609 barg (401 cfm @ 5076 psig) | Down to 1 μm | ¾ inch BSPP | 2 to 80°C (35 to 176°F) | 2010ZP | Manual |
GH9/350V | Dry Particulate | 1035 m³/hr @ 609 barg (401 cfm @ 5076 psig) | Down to 3μm | ¾ inch BSPP | 2 to 80°C (35 to 176°F) | 2010V | Manual |
GH9/350A | Oil Vapour Reduction | 1035 m³/hr @ 609 barg (401 cfm @ 5076 psig) | N/A | ¾ inch BSPP | 2 to 50°C (35 to 122°F) | 2010A | Manual |
GH9/350VOA | Dry Particulate | 1035 m³/hr @ 609 barg (401 cfm @ 5076 psig) | Down to 3μm | ¾ inch BSPP | 2 to 80°C (35 to 176°F) | 2010V | None |
GH11/350XP | Oil Removal Filter | 1852 m³/hr @ 350 barg (1090 cfm @ 5076 psig) | Down to 0.01 μm | 1 inch BSPP | 2 to 80°C (35 to 176°F) | 2020XP | Manual |
GH11/350ZP | Coalescing & Dry Particulate | 1852 m³/hr @ 350 barg (1090 cfm @ 5076 psig) | Down to 1 μm | 1 inch BSPP | 2 to 80°C (35 to 176°F) | 2020ZP | Manual |
GH11/350V | Dry Particulate | 1852 m³/hr @ 350 barg (1090 cfm @ 5076 psig) | Down to 3μm | 1 inch BSPP | 2 to 80°C (35 to 176°F) | 2020V | Manual |
GH11/350A | Oil Vapour Reduction | 1852 m³/hr @ 350 barg (1090 cfm @ 5076 psig) | N/A | 1 inch BSPP | 2 to 50°C (35 to 122°F) | 2020A | Manual |
GH11/350VOA | Dry Particulate | 1852 m³/hr @ 350 barg (1090 cfm @ 5076 psig) | Down to 3μm | 1 inch BSPP | 2 to 80°C (35 to 176°F) | 2020V | None |
GH12/350XP | Oil Removal Filter | 2816 m³/hr @ 350 barg (1657 cfm @ 5076 psig) | Down to 0.01 μm | 1½ inch BSPP | 2 to 80°C (35 to 176°F) | 2030XP | Manual |
GH12/350ZP | Coalescing & Dry Particulate | 2816 m³/hr @ 350 barg (1657 cfm @ 5076 psig) | Down to 1 μm | 1½ inch BSPP | 2 to 80°C (35 to 176°F) | 2030ZP | Manual |
GH12/350V | Dry Particulate | 2816 m³/hr @ 350 barg (1657 cfm @ 5076 psig) | Down to 3μm | 1½ inch BSPP | 2 to 80°C (35 to 176°F) | 2030V | Manual |
GH12/350A | Oil Vapour Reduction | 1857 m³/hr @ 350 barg (1093 cfm @ 5076 psig) | N/A | 1½ inch BSPP | 2 to 50°C (35 to 122°F) | 2030A | Manual |
GH12/350VOA | Dry Particulate | 2816 m³/hr @ 350 barg (1657 cfm @ 5076 psig) | Down to 3μm | 1½ inch BSPP | 2 to 80°C (35 to 176°F) | 2030V | None |
GH13/350XP | Oil Removal Filter | 2816 m³/hr @ 350 barg (1657 cfm @ 5076 psig) | Down to 0.01 μm | 1½ inch BSPP | 2 to 80°C (35 to 176°F) | 2050XP | Manual |
GH13/350ZP | Coalescing & Dry Particulate | 2816 m³/hr @ 350 barg (1657 cfm @ 5076 psig) | Down to 1 μm | 1½ inch BSPP | 2 to 80°C (35 to 176°F) | 2050ZP | Manual |
GH13/350V | Dry Particulate | 2816 m³/hr @ 350 barg (1657 cfm @ 5076 psig) | Down to 3μm | 1½ inch BSPP | 2 to 80°C (35 to 176°F) | 2050V | Manual |
GH13/350A | Oil Vapour Reduction | 2816 m³/hr @ 350 barg (1657 cfm @ 5076 psig) | N/A | 1½ inch BSPP | 2 to 50°C (35 to 122°F) | 2050A | Manual |
GH13/350VOA | Dry Particulate | 2816 m³/hr @ 350 barg (1657 cfm @ 5076 psig) | Down to 3μm | 1½ inch BSPP | 2 to 80°C (35 to 176°F) | 2050V | None |