SIAMEEZ® Grade RM Twin Line Welding Hose Factory Assemblies, Series 7110 | Parker NA

SIAMEEZ® Grade RM Twin Line Welding Hose Factory Assemblies, Series 7110

Siameez Grade RM Twin Line Welding Hose Factory Assemblies are designed for transfer of acetylene fuel gas and oxygen in applications to 200°F and 200 psi, Series 7110

Siameez Grade RM Twin Line Welding Hose Factory Assemblies are designed for transfer of acetylene fuel gas and oxygen in applications to 200°F and 200 psi, Series 7110

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series 7110 Siameez Grade RM Twin Line Welding Hose Factory Assemblies provide excellent service across a wide variety of industrial and commercial applications. The chemically bonded dual hoses provide easier hose management and handling than independent single lines. The cover resists abrasion, flame, oil and weathering to provide maximum performance, and provides versatile service for many common acetylene-based industrial welding applications. Series 7110 hose assemblies incorporate brass non-sparking permanent crimp couplings for a safe and secure connection.

    Markets:
    • Construction
    • General Industrial
    • Oil & Gas

    Features/Benefits:
    • Tube: Black synthetic rubber for acetylene/oxygen compatibility.
    • Tube: Non-blooming to minimize the migration of combustible plasticizers and waxes to the surface of the hoses.
    • Reinforcement: Multiple textile plies for strength and kink resistance.
    • Cover: Synthetic rubber for abrasion, flame, oil and weathering resistance.
    • Cover Colors: Green (oxygen) and red (fuel gas, acetylene only)
    • Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

    Applications:
    -media
    • Fuel gas (acetylene only)
    • Oxygen
    -usage
    • Bending
    • Brazing
    • Cutting
    • Fabricating
    • Gouging
    • Joining
    • Piercing
    • Preheating
    • Post-heating
    • Severing
    • Soldering
    • Straightening
    • Surfacing
    • Trimming
    -setting
    • Auto body shops
    • Craft shops
    • Garages
    • Mines
    • Oilfield
    • Plumber shops
    • Railyards
    • Salvage
    • Scrapyards
    • Shipyards
    • Steel mills

    Industry Standards:
    • ARPM IP-7

    Safety/Technical:
    • Design Factor: 4:1
    • Do not use with any fuel gas other than acetylene.

    Warnings:
    • Do not attempt to re-couple, repair or splice hose assemblies; replace all assemblies that show signs of abrading, abuse, age, damage or fatigue. Refer to ARPM IP-7, Specifications for Rubber Welding Hose and Hose Technical Bulletin 11-5, Guide for Use, Maintenance and Inspection of Welding Hose. Refer to CGA Safety Bulletin SB-11, Use of Rubber Welding Hose.
Description

Performance Characteristics

Application

Welding

Industry Standards

ARPM IP-7

Media

Welding gases

Hose I.D. (inch)

1/4

Hose I.D. (mm)

6.4

Maximum Working Pressure (psi)

200

Maximum Working Pressure (bar)

13.8

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

200

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

93

Fitting Material

Brass

Fitting Type

Crimp

Connection Style

B & B

Length (m)

7.62, 15.24, 30.49

Weight (lbs/ea)

6.0, 11.0, 21.0

Packaging

Carton

Standard Package Quantity

5, 10

  • Compliance, Certifications, & Safety

  • Safety & Technical Guide
  • Literature and Reference Materials

  • Chemical/Media Guide
  • Contact Us

    Parker Hannifin Corporation
    Industrial Hose Products Division
    30242 Lakeland Boulevard
    Wickliffe, OH 49092 USA
    Phone +1 (440) 833-2120
    Fax  +1 (440) 833-2230