No image available
No image available
Your request is being processed.
687583
Hose Crimpers and Swagers

Hand Pump for use with Minikrimp, Karrykrimp and Karrykrimp 2

This hand pump delivers up to 10,000psi and is easy to use.

This hand pump delivers up to 10,000psi and is easy to use.

Choose attributes to view part number:

Reset Attributes
Description

Hand Pump 82C-0HP is for use with Parker's Minikrimp, Karrykrimp and Karrykrimp 2 Parkrimp Style crimpers. It delivers up to 10,000psi and is easy to use.

Length - 23"
Width - 4"
Height - 5"
Port size - 3/8" NPTF
Weight - 9 pounds
Hydraulic Fluid - Enerpac oil

Hand Pump 85C-0HP features a larger reservoir for working with the larger crimp head of the Karrykrimp 2.

Length - 29"
Width - 13"
Height - 11"
Port Size - 3/8" NPTF
Weight - 61 pounds
Hydraulic fluid - Enerpac oil

Description

Performance Characteristics
Compatible Hydraulic Fluid Enerpac oil
Compatible Crimper Minikrimp, Karrykrimp, Karrykrimp 2
Output Port Size 3/8 " NPTF
Length 29"
Width 4"
Height 5"
Maximum Pressure (psi) 10000

Contact Us


HOSE PRODUCTS DIV


30240 LAKELAND BLVD

WICKLIFFE

OH

UNITED STATES

44092


Ph:4409435700


Fax:4409433129