Large Diameter Custom Made Heavy Duty Petroleum Service Corrugated Dock Hose, Series EWC439 | Parker NA

Large Diameter Custom Made Heavy Duty Petroleum Service Corrugated Dock Hose, Series EWC439

Large Diameter Custom Made Heavy Duty Petroleum Service Corrugated Dock Hose is designed for transfer of oil and fuel to 50% aromatic content in applications to 180°F and 225 psi, Series EWC439

Large Diameter Custom Made Heavy Duty Petroleum Service Corrugated Dock Hose is designed for transfer of oil and fuel to 50% aromatic content in applications to 180°F and 225 psi, Series EWC439

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series EWC439 Large Diameter Custom Made Heavy Duty Petroleum Service Corrugated Dock Hose provides excellent medium pressure, heavy duty service across multiple bulk loading/unloading applications, and the corrugated cover provides flexibility for easy handling. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and built-in coupling configurations. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

    Markets:
    • General Industrial
    • Marine

    Features/Benefits:
    • Tube: Black nitrile for exceptional oil resistance to 180°F.
    • Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
    • Cover: Black corrugated synthetic rubber for abrasion and weathering resistance and flexibility.
    • Couplings: Per customer requirements

    Applications:
    - media
    • Fuel to 50% aromatic content
    • Oil
    - usage
    • Barges
    • Bulk depots/terminals
    • Docks
    • Marine vessels
    • Storage tanks

    Industry Standards:
    • USCG

    Safety/Technical:
    Custom Made Hose Engineering Hot Lines
    - Eastern USA
    1-800-438-2004
    7:00 am—4:30 pm ET
    - Western USA
    1-800-783-3922
    10:00 am—7:00 pm ET
Description

Performance Characteristics

Application

Dock

Industry Standards

USCG

Media

Oil and Fuel (to 50% aromatic content)

Tube

Black nitrile

Material - Hose Reinforcement

Four plies of tire cord with dual wire helix, Six plies of tire cord with dual wire helix, Eight plies of tire cord with dual wire helix, Ten plies of tire cord with dual wire helix

Material - Cover

Black synthetic rubber

Finish - Cover

Corrugated wrapped

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

180

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

82

Vacuum

Full

Hose I.D. (inch)

4 to 12

Hose I.D. (mm)

101.6 to 304.8

Hose O.D. (inch)

5.000 to 13.906

Hose O.D. (mm)

127.0 to 353.2

Weight (lbs)

4.30 to 27.06

Weight (kg)

1.95 to 12.27

Minimum Bend Radius (inch)

20 to 58

Minimum Bend Radius (mm)

508.0 to 1473.2

Maximum Working Pressure (psi)

225

Maximum Working Pressure (bar)

15.5

Packaging

Coils, Straight lengths

Maximum Length (ft)

50 to 100

  • Literature and Reference Materials

  • Industrial Hose Catalog 4800, Dock
  • Contact Us

    Parker Hannifin Corporation
    Industrial Hose Products Division
    30242 Lakeland Boulevard
    Wickliffe, OH 49092 USA
    Phone +1 (440) 833-2120
    Fax  +1 (440) 833-2230