Large Diameter Custom Made Heavy Duty Hot Tar and Asphalt Dock Hose, Series EW499 | Parker NA

Large Diameter Custom Made Heavy Duty Hot Tar and Asphalt Dock Hose, Series EW499

Large Diameter Custom Made Heavy Duty Hot Tar and Asphalt Dock Hose is designed for transfer of hot asphalt, oil and tar in applications to 350°F and 200 psi, Series EW499

Large Diameter Custom Made Heavy Duty Hot Tar and Asphalt Dock Hose is designed for transfer of hot asphalt, oil and tar in applications to 350°F and 200 psi, Series EW499

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series EW499 Large Diameter Custom Made Heavy Duty Hot Tar and Asphalt Hose provides excellent medium pressure, heavy duty service across multiple bulk loading/unloading applications. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and built-in coupling configurations. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

    Markets:
    • General Industrial
    • Marine

    Features/Benefits:
    • Tube: Black FKM fluoroelastomer for superior hot oil resistance to 300°F.
    • Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
    • Cover: Black synthetic rubber for abrasion and weathering resistance and durability.
    • Couplings: Per customer requirements

    Applications:
    - media
    • Hot asphalt
    • Hot tar
    • Hot oil
    - usage
    • Barges
    • Bulk depots/terminals
    • Docks
    • Marine vessels
    • Storage tanks

    Industry Standards:
    • USCG

    Safety/Technical:
    Custom Made Hose Engineering Hot Lines
    - Eastern USA
    1-800-438-2004
    7:00 am—4:30 pm ET
    - Western USA
    1-800-783-3922
    10:00 am—7:00 pm ET
Description

Performance Characteristics

Application

Dock

Industry Standards

USCG

Media

Hot Asphalt, Oil, Tar

Tube

Black FKM fluoroelastomer

Material - Hose Reinforcement

Four plies of tire cord with wire helix, Six plies of tire cord with wire helix, Eight plies of tire cord with wire helix

Material - Cover

Black synthetic rubber

Finish - Cover

Wrapped

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

350

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

177

Vacuum

Full

Hose I.D. (inch)

4 to 10

Hose I.D. (mm)

101.6 to 254.0

Hose O.D. (inch)

5.250 to 12.000

Hose O.D. (mm)

133.3 to 304.8

Weight (lbs)

5.5 to 20.8

Weight (kg)

2.49 to 9.43

Minimum Bend Radius (inch)

28 to 66

Minimum Bend Radius (mm)

711.2 to 1676.4

Maximum Working Pressure (psi)

200

Maximum Working Pressure (bar)

13.8

Packaging

Coils, Straight lengths

Maximum Length (ft)

50 to 100

  • Literature and Reference Materials

  • Industrial Hose Catalog 4800, Dock
  • Contact Us

    Parker Hannifin Corporation
    Industrial Hose Products Division
    30242 Lakeland Boulevard
    Wickliffe, OH 49092 USA
    Phone +1 (440) 833-2120
    Fax  +1 (440) 833-2230