Large Diameter Custom Made Heavy Duty Hot Molten Sulphur Dock Hose, Series EW460 | Parker NA

Large Diameter Custom Made Heavy Duty Hot Molten Sulphur Dock Hose, Series EW460

Large Diameter Custom Made Heavy Duty Hot Molten Sulphur Dock Hose is designed for transfer of hot molten sulphur in applications to 300°F and 200 psi, Series EW460

Large Diameter Custom Made Heavy Duty Hot Molten Sulphur Dock Hose is designed for transfer of hot molten sulphur in applications to 300°F and 200 psi, Series EW460

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series EW460 Large Diameter Custom Made Heavy Duty Hot Molten Sulphur Dock Hose provides excellent medium pressure, heavy duty service across multiple bulk loading/unloading applications. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and built-in coupling configurations. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

    Markets:
    • General Industrial
    • Marine

    Features/Benefits:
    • Tube: Black EPDM for superior hot chemical resistance to 300°F.
    • Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
    • Cover: Black EPDM for abrasion and weathering resistance and durability.
    • Couplings: Per customer requirements

    Applications:
    - media
    • Hot molten sulphur
    - usage
    • Barges
    • Bulk depots/terminals
    • Docks
    • Marine vessels
    • Storage tanks

    Industry Standards:
    • USCG

    Safety/Technical:
    Custom Made Hose Engineering Hot Lines
    - Eastern USA
    1-800-438-2004
    7:00 am—4:30 pm ET
    - Western USA
    1-800-783-3922
    10:00 am—7:00 pm ET
Description

Performance Characteristics

Application

Dock

Industry Standards

USCG

Media

Hot Molten Sulphur

Tube

Black EPDM

Material - Hose Reinforcement

Six plies of tire cord with wire helix, Eight plies of tire cord with wire helix

Material - Cover

Black EPDM

Finish - Cover

Wrapped

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

300

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

149

Vacuum

Full

Hose I.D. (mm)

152.4 to 254.0

Hose O.D. (inch)

8.00 to 12.25

Hose O.D. (mm)

203.2 to 311.2

Weight (lbs)

12 to 28

Weight (kg)

5.44 to 12.70

Minimum Bend Radius (inch)

42 to 66

Minimum Bend Radius (mm)

1066.8 to 1676.4

Maximum Working Pressure (psi)

200

Maximum Working Pressure (bar)

13.8

Packaging

Coils, Straight lengths

Maximum Length (ft)

50 to 100

Contact Us

Parker Hannifin Corporation
Industrial Hose Products Division
30242 Lakeland Boulevard
Wickliffe, OH 49092 USA
Phone +1 (440) 833-2120
Fax  +1 (440) 833-2230