Large Diameter Custom Made Heavy Duty Petroleum Service Dock Hose, Series EW355 | Parker NA

Large Diameter Custom Made Heavy Duty Petroleum Service Dock Hose, Series EW355

Large Diameter Custom Made Heavy Duty Petroleum Service Dock Hose is designed for transfer of oil and fuel to 50% aromatic content in applications to 180°F and 250 psi, Series EW355

Large Diameter Custom Made Heavy Duty Petroleum Service Dock Hose is designed for transfer of oil and fuel to 50% aromatic content in applications to 180°F and 250 psi, Series EW355

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series EW355 Large Diameter Custom Made Heavy Duty Petroleum Service Dock Hose provides excellent medium pressure, heavy duty service across multiple bulk loading/unloading applications. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and built-in coupling configurations. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

    Markets:
    • General Industrial
    • Marine

    Features/Benefits:
    • Tube: Black nitrile for exceptional oil resistance to 180°F.
    • Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
    • Cover: Black synthetic rubber for abrasion and weathering resistance and durability.
    • Couplings: Per customer requirements

    Applications:
    - media
    • Fuel to 50% aromatic content
    • Oil
    - usage
    • Barges
    • Bulk depots/terminals
    • Docks
    • Marine vessels
    • Storage tanks

    Industry Standards:
    • USCG

    Safety/Technical:
    • Design Factor: 4:1


Description

Performance Characteristics

Hose Size Range (inch)

6 - 12

Maximum Working Pressure (psi)

250

Weight (lbs/ft)

300, 330, 550, 655, 785

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

180

Finish - Cover

Wrapped

Material - Cover

Black synthetic rubber

Hose Inner Tube Material

Black nitrile

Material - Hose Reinforcement

6 plies of tire cord with dual wire helix, 8 plies of tire cord with dual wire helix, 10 plies of tire cord with dual wire helix

Industry Standards

USCG

Vacuum

Full

Hose Size Range (mm)

152.4 - 304.8

Maximum Working Pressure (bar)

17.2

Weight (kg/ft)

136.1, 149.7, 249.5, 297.1, 356.1

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

82

  • Literature and Reference Materials

  • Industrial Hose Catalog 4800, Dock
  • Contact Us

    Parker Hannifin Corporation
    Industrial Hose Products Division
    30242 Lakeland Boulevard
    Wickliffe, OH 49092 USA
    Phone +1 (440) 833-2120
    Fax  +1 (440) 833-2230