WILDCATTER® Heavy Duty Dry Cement Material Handling Hose, Series SS247 | Parker NA

WILDCATTER® Heavy Duty Dry Cement Material Handling Hose, Series SS247

Wildcatter Heavy Duty Dry Cement Material Handling Hose incorporates a 1/4” thick rubber tube and is designed for low pressure transfer of dry abrasive materials in applications to 180°F and 75 psi, Series SS247

Wildcatter Heavy Duty Dry Cement Material Handling Hose incorporates a 1/4” thick rubber tube and is designed for low pressure transfer of dry abrasive materials in applications to 180°F and 75 psi, Series SS247

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series SS247 Wildcatter Heavy Duty Dry Cement Material Handling Hose provides excellent service across multiple low pressure bulk transfer applications. The thick rubber tube provides additional resistance to dry cement and other abrasive materials going through the hose, and dissipates static electrical charge for operator safety. The cover provides resistance to abrasion and weathering for maximum performance.

    Markets:
    • Construction
    • General Industrial
    • Oilfield

    Features/Benefits:
    • Tube: Black 1/4” thick SBR for excellent abrasion resistance to 180°F.
    • Reinforcement: Multiple textile plies for strength and durability.
    • Cover: Black SBR for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

    Applications:
    - media
    • Abrasive materials
    • Dry cement
    • Pebble lime
    • Powders
    • Sand
    • Silica
    - usage
    • Bulk loading/unloading
    • Construction sites
    • Drill site mixing/supply
    • Highway maintenance
    • In-plant transfer

    Safety/Technical:
    • Design Factor: 3:1

    Warnings:
    • Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Description

Performance Characteristics

Application

Material Handling

Media

Dry Abrasive Materials, Dry Cement, Lime, Powders, Silica

Hose Inner Tube Material

1/4" Black SBR; static dissipating

Material - Hose Reinforcement

Two textile plies

Material - Cover

Black SBR

Finish - Cover

Wrapped

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

180

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

82

Hose I.D. (inch)

4 to 8

Hose I.D. (mm)

101.6 to 203.2

Hose O.D. (inch)

4.75 to 8.75

Hose O.D. (mm)

120.7 to 222.3

Weight (lbs)

2.49 to 4.88

Weight (kg)

1.13 to 2.21

Maximum Working Pressure (psi)

60 to 75

Maximum Working Pressure (bar)

4.1 to 5.2

Packaging

Coils

Standard Pack Qty (ft)

100

Contact Us

Parker Hannifin Corporation
Industrial Hose Products Division
30242 Lakeland Boulevard
Wickliffe, OH 49092 USA
Phone +1 (440) 833-2120
Fax  +1 (440) 833-2230