High Precision Right-Angle MultiDrive Helical Gearheads / Low Ratio - Stealth RB Series | Parker NA

High Precision Right-Angle MultiDrive Helical Gearheads / Low Ratio - Stealth RB Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

High Precision Right-Angle MultiDrive Helical Gearheads / Low Ratio - Stealth RB Series

High Precision Right-Angle MultiDrive Helical Gearheads / Low Ratio - Stealth RB Series

Stealth RB-series MultiDrive gearheads offer the option of low gear ratios in a compact, right angle package. Available in 90-220mm frame sizes, RB-series gearheads feature Stealth helical gearing for high torque, high accuracy and quiet operation

Technical Specifications

  • Performance: High Precision
  • Configuration: Right-Angle
  • Gear Geometry: Helical
  • Frame Size: 90 mm, 115 mm, 142 mm, 180 mm, 220 mm
  • Backlash: < 8 to < 12 arc-min, < 4 to < 8 arc-min
  • Rated Torque: 23 to 565 Nm, 200 to 5000 lb-inch
  • Radial Load Capacity: 2800 to 7500 N, 692 to 1685 lb
  • Ratio: 1, 2, 3:1
  • Maximum Input Speed: 5300 RPM
  • Ingress Protection Rating: IP65
  • Efficiency Rating: 92 to 95 %
  • Custom Versions Available: Yes
Safety Warning

Full Product Description

Parker’s RB-series MultiDrive gearheads provide the highest performance to meet your applications torque, inertia, speed and accuracy requirements. The right angle design ensures a compact envelope size making it an easy fit in the smallest of spaces.  Available in multiple frame sizes and ratios to meet a variety of application requirements.

Markets
• Industrial automation
• Semiconductor and electronics
• Food and beverage
• Health and beauty
• Life science
• Robotics
• Military

Features and Benefits
• Right angle design to decrease overall gearhead and motor length
• Spiral bevel and helical gears to provide smooth, quiet operation
• Low backlash to maintain overall system accuracy
• Mounting kits for direct and easy assembly to hundreds of different motors

Applications
• Packaging
• Processing
• Bottling
• Milling
• Antenna pedestals
• Conveyors

Related Documents

Ɨ
Products

687PDC
246579