High Pressure Water Jetting Hose, Series SS111 | Parker NA

High Pressure Water Jetting Hose, Series SS111

High Pressure Water Jetting Hose is designed for high velocity transfer of water or slurries in applications to 180°F and 800 psi, Series SS1111

High Pressure Water Jetting Hose is designed for high velocity transfer of water or slurries in applications to 180°F and 800 psi, Series SS1111

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series SS111 High Pressure Water Jetting Hose provides excellent high pressure, heavy duty service across multiple applications. The hose construction is designed for high volume/high pressure flow for efficient clean-up and transfer, and the cover is resistant to abrasion and weathering for maximum performance.

    Markets:
    • Construction
    • General Industrial
    • Oil & Gas

    Features/Benefits:
    • Tube: Black SBR for abrasion resistant service to 180°F.
    • Reinforcement: Multiple textile plies for strength and durability.
    • Cover: Black SBR for abrasion and weathering resistance and durability.
    • Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

    Applications:
    - media
    • Slurries
    • Water
    - usage
    • Cleaning
    • Stripping
    • Washdown
    • Shipyards
    • Subsea structure cleaning

    Safety/Technical:
    • Design Factor: 4:1

    Warnings:
    • Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines
Description

Performance Characteristics

Hose Size Range (inch)

2 - 6

Maximum Working Pressure (psi)

800

Weight (lbs/ft)

1.13, 1.37, 2.42, 3.1, 3.77, 5.23

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

180

Standard Package Quantity (ft)

100

Base number

SS111

Finish - Cover

Wrapped

Material - Cover

Black SBR

Hose Inner Tube Material

Black SBR

Material - Hose Reinforcement

6 textile plies, 8 textile plies

Hose Size Range (mm)

50.8 - 152.4

Maximum Working Pressure (bar)

55.2

Weight (kg/ft)

0.51, 0.62, 1.1, 1.41, 1.71, 2.37

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

82

Contact Us

Parker Hannifin Corporation
Industrial Hose Products Division
30242 Lakeland Boulevard
Wickliffe, OH 49092 USA
Phone +1 (440) 833-2120
Fax  +1 (440) 833-2230