High pressure wire hose - 2370N | Parker NA

High pressure wire hose - 2370N

Parker 2370N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 43 MPa.

Maximum Working Pressure (MPa):
43
2370N-06V91
Description
    Parker Polyflex 2370N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

    Markets:
    • Oil & Gas
    • Industrial
    • Marine

    Features/Benefits:
    • Low dimensional change under pressure and results in excellent response times
    • Smooth bore for low pressure drop
    • Offshore design factor standard: 4:1
    • Meets or exceeds performance requirements of ISO 13628-5

    Applications:
    • Medium pressure, low volumetric expansion hose
    • Long length subsea umbilical hose
    • Available in long continous length up to 2.500 m
    • For working pressure up to 43 MPa (6.250 psi)

    Technical Specifications:
    • Core tube : Methanol washed PA11
    • Pressure reinforcement : High strength wire, synthetic fibre
    • Cover : PA12
    • Colour: Black
    • Temperature Range: -40°C up to +100°C, max. 70°C for water or methanol based fluids.
Description

Performance Characteristics

Hose I.D. (mm)

9,9

Hose I.D. (inch)

3/8

Hose O.D. (mm)

16,5

Hose O.D. (inch)

0,65

Maximum Working Pressure (psi)

6250

Minimum Burst Pressure (MPa)

172,5

Minimum Burst Pressure (psi)

25000

Minimum Bend Radius (mm)

120

Minimum Bend Radius (inch)

4,7

Maximum Length (m)

4000

Maximum Length (ft)

13100

Weight (kg/m)

0,33

Weight (lbs/ft)

0,22

Collapse Pressure (Mpa)

9,4

Collapse Pressure (psi)

1363

Design Factor

4

Hose Inner Tube Material

Polyamid 11

Contact Us

Parker Hannifin Manufacturing Germany GmbH & Co. KG
Polyflex Division
An der Tuchbleiche 4
68623 Lampertheim Germany
Phone +49 (0) 6256-81-0
Fax  +49 (0) 6256-81-100