High pressure wire hose - 2448N | Parker NA

High pressure wire hose - 2448N

Parker 2448N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 103.5 MPa.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker Polyflex 2448N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

    Markets:
    • Oil & Gas
    • Marine

    Features/Benefits:
    • Low dimensional change under pressure and results in excellent response times
    • Offshore design factor: 4:1
    • Meets or exceeds performance requirements of ISO 13628-5

    Applications:
    • Low volumetric expansion hose
    • Long length subsea umbilical hose
    • For working pressure up to 103.5 MPa (15.000 psi)

    Technical Specifications:
    • Core tube : Methanol washed PA11
    • Pressure reinforcement : High strength wire
    • Cover : PA12
    • Colour: Black
    • Temperature Range: -40°C up to +100°C, max. 70°C for water or methanol based fluids

Description

Performance Characteristics

Hose I.D. (mm)

6,4, 12,9

Hose I.D. (inch)

1/4, 1/2

Hose O.D. (inch)

0,539, 0,89

Maximum Working Pressure (psi)

15000, 12500

Minimum Burst Pressure (MPa)

414, 345

Minimum Burst Pressure (psi)

60000, 50000

Minimum Bend Radius (mm)

150, 200

Minimum Bend Radius (inch)

5,9, 7,9

Maximum Length (m)

2750, 5000

Maximum Length (ft)

9000, 16400

Weight (kg/m)

0,38, 0,94

Weight (lbs/ft)

0,26, 0,63

Collapse Pressure (Mpa)

44,8, 22,5

Collapse Pressure (psi)

6497, 3260

Design Factor

4

Hose Inner Tube Material

Polyamid 11

Contact Us

Parker Hannifin Manufacturing Germany GmbH & Co. KG
Polyflex Division
An der Tuchbleiche 4
68623 Lampertheim Germany
Phone +49 (0) 6256-81-0
Fax  +49 (0) 6256-81-100