No image available
No image available
Your request is being processed.
687563
Pre-Configured Hydraulic Hose Assemblies

Highjack® Jackline Hybrid Hose - HJK

HJK Highjack® Jackline Hybrid Hose is designed for high pressure jackline applications and features a 10,000 psi working pressure.  Factory made assemblies only.

HJK Highjack® Jackline Hybrid Hose is designed for high pressure jackline applications and features a 10,000 psi working pressure. Factory made assemblies only.

Hose I.D. (inch): 1/4
Hose I.D. (inch): 1/4

Part Number

HJK04

Description

HJK Highjack® Jackline Hybrid Hose is designed for high pressure jackline applications and features a 10,000 psi working pressure. Limited to +135°F (+57°C) for synthetic hydraulic fluids and water-based fluids.

Applications
-Used for high pressure jackline applications (not for high impulse applications)

Construction
Tube: Copolyester
Reinforcement: Two braids of High Tensile Wire
Cover: Smooth synthetic rubber

Temperature Range:
-40°F to +150°F (-40°C to +65°C)
(Limited to +135°F (+57°C) for synthetic hydraulic fluids and water-based fluids)

Colors
Black

Notes
- Factory-made assemblies only
- Working and burst pressures figured at at 73°F /23°C
- Hose I.D. is nominal
- Hose O.D. is maximum
- HY Series Connection configurations limited to: -Male Pipe (01)

Description

Performance Characteristics
Hose I.D. (inch) 1/4
Hose I.D (mm) 6
Minimum Bend Radius (inch) 4.00
Minimum Bend Radius (mm) 102
Maximum Working Pressure (psi) 10000
Maximum Working Pressure (Mpa) 69
Color Black
Hose Type High Pressure
Application Jackline
Media Hydraulic Fluid
Compatible Fittings HY
Minimum Working Temperature (F) -40
Minimum Working Temperature (C) -40
Maximum Working Temperature (F) 150
Maximum Working Temperature (C) 65
Industry Standards I J-100 Requirements, MSHA accepted
Vacuum Rating (inch of Hg) 28

???ATTACHMENTS???

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433