Tandem Integrated Closed Loop Piston Pump - HP2 Series | Parker NA

Tandem Integrated Closed Loop Piston Pump - HP2 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Tandem Integrated Closed Loop Piston Pump - HP2 Series

The HP2 Series is composed of two independently controlled over-center, piston pumps on a single drive shaft. They are housed in a compact reservoir with a filter and associated valving. Speed range 1800 to 3600 rpm. Intermittent pressure 2600 psi.

Technical Specifications

  • For Fluid Type: Standard Hydraulic Fluids, Phosphate-ester, Water-Glycol
  • Maximum Displacement: 16 cm3/rev, 2 inch3/rev
  • Body Material: Aluminum
  • Media: Liquids, n/a
  • Pump Type: Piston
  • Operating Pressure: 180 bar, 2600 psi
  • Technology: Hydraulics
  • Product Style: Hydrostatic
  • Brand: Parker
  • Displacement: 11.5 cm3/rev (Pump), 16.0 cm3/rev (Pump), 0.70 to 0.98 inch3/rev (Pump)
  • Maximum Operating Pressure: 180 bar Intermittent, 90 bar Continuous, 2600 psi Intermittent, 1300 psi Continuous
  • Maximum Flow Rate: 41.3 L/min, 57.9 L/min, 10.9 gal/min, 15.3 gal/min
  • Flow Rate: up to 57.9 L/min, up to 15.3 gal/min
  • Maximum Input Speed: 3600 RPM
  • Shaft Diameter: 20 mm Nominal
Safety Warning

Full Product Description

HP1 & HP2 pumps reduce the numbers of parts needed for a transmission system, which significantly reduces the warranty liability and cost associated with hydraulic leaks. The HP2 Series is composed of two independently controlled, variable displacement, over-center piston pumps on a single input drive shaft. They are integrated with a compact reservoir, a filter, and associated valving. All that is required to complete a dual path hydrostatic propulsion system is to run lines to the hydraulic drive motors.



The HP2 Series tandem pump system features single input drive shaft, two 11.5 cc or 16.0 cc pumps, input speed range 1800 to 3600 rpm, intermittent pressure to 2600 psi, 2.5 quart integral reservoir, shock and/or check valves, integral filter, integral system cooling fan and charge pump.



Markets:

• Turf Equipment

• Material Handling Equipment

• Forestry Equipment

• Mining

• Oil & Gas

• Agricultural Machinery



Features/Benefits:

• SAE “B” two bolt mounting flange

• Direct drive possible eliminating belts, pulleys and associated hardware

• Single input, 20 mm Double D drive shaft

• Two 11.5 cc or 16.0 cc variable displacement pumps

• Input speed range 1800 to 3600 rpm

• Intermittent pressure 2600 psi

• 2.5quart integral reservoir

• Shock relief and/or check valves

• Integral 20 micron filter

• Integral system cooling fan

• Charge pump

• Vertical or horizontal input shaft capability

• Light weight, only 34 lbs. with oil



Applications:

• Commercial turf equipment

• Trenchers

• Power buggies

• Snow handling equipment

• Small utility vehicles

• Material handling equipment

Related Documents

×
Products

687PDC
688058