Hydraulic Check Valves

Parker’s hydraulic check valves are unidirectional flow devices used primarily in hydraulic systems to eliminate potential damage caused by fluid back pressure. There are one- and two-stage poppets available, with pilot ratios of 1 : 5 and 1 : 40 to suit different operating conditions.

Displaying products 1 - 12 of 96 Go to previous page 1 - 8 Go to next page

Valves (Check) up to 5,000 psi - DT Series

Parker's check valves are a versatile product designed to protect hydraulic systems from fluid back pressure

Valves (Check) up to 5,000 psi - CPIFF Series

Parker's check valves are a versatile product designed to protect hydraulic systems from fluid back pressure

Valves (Check) up to 3,000 psi - CV Series

Parker's check valves are a versatile product designed to protect hydraulic systems from fluid back pressure

Valves (Check) up to 3,000 psi - DC Series

Parker's check valves are a versatile product designed to protect hydraulic systems from fluid back pressure

Valves (Check) up to 6,000 psi - 6C - 3C Series

Parker's check valves are a versatile product designed to protect hydraulic systems from fluid back pressure

CPOM Pilot Operated Check Valve

Pilot operated check valves from the Parker Manapak series CPOM are in sandwich design for easy configuration of stack systems.

Ermeto DIN Ball bearing rotary fittings

Plain bearing rotary fittings for slow rotating, swinging or moving machine parts up to 40 bar (series L) or up to 100 bar (series S).

Ermeto DIN Ball bearing rotary fittings

Connecting a fixed point to a rotating, swinging or moving machine part via hoses. To prevent torsion and to avoid small hose radius.

CHECK AND SHUTTLE VALVES

RVP CARTRIDGE

RVP CARTRIDGE

ITL

DECK



Displaying products 1 - 12 of 96 Go to previous page 1 - 8 Go to next page




Contact Us


Parker Hannifin Corporation


6035 Parkland Blvd.

Cleveland

OH

USA

44124


Ph:1-800-272-7537


Fax:1-216-896-4410