No image available
No image available
Your request is being processed.
A02839
General Hydraulic Thermoplastic Hose

Hydraulic Hoses

Parker Hydraulic Hoses for hydraulic and industrial applications.

Roll On To Zoom


Parker Hydraulic Hoses for hydraulic and industrial applications.

Choose attributes to view part number:

Reset Attributes
Description

The Parker thermoplastic hose portfolio for hydraulic and industrial applications offers a excellent solution for the individual industry requirements.
Advanced materials and production technologies are applied to fulfill demanding market requirements such as reducing weight, long lasting hoses against aggresive media and environmental influence. The hose range covers mini-hydraulic hose types starting with 2 mm as well as high, working pressure hose up to 63 MPa .
In addition Parkers offers not only hose but also customized solutions such as multiline hoses, preformed hoses and hose bundles.
For hose with working pressures of 70 MPa and higher please refer to catalog “Thermoplastic Hoses for Ultra High Pressure”.

Applications:
• Industrial equipment such as
– Machine tools
– Wind turbines
– Metal plants
• Transportation
• Mobile Offroad machines such as
– Construction Equipment
– Material Handling
– Agriculture
• Paint spray equipment
• Gas handling & transfer

Features:
• Extremely low weight
• Excellent resistance against aggressive media
• Mini hydraulic hose starting from 2 mm ID
• Working pressures up to 63 Mpa
• Very good resistance against aggressive environmental influnces such as UV, Ozone, Seawater
• Excellent flexibility
• Electrical non-conductive versions
• Temperature range from -57 °C up to +120 °C
• Small hose outside diameter
• Small bend radius

Benefits:
• Weight reduction / optimization
• Safe and long lasting hose installations
• Fast and easy assembly
• Optimized overall machine design with less space available in compact equipment
• Overall cost and weight reduction
• Excellent abrasion and chemical resistance

Description

Performance Characteristics
Hose I.D. (DN) 4, 2, 25, 3, 5, 6, 8, 10, 12, 16, 20, 32
Hose I.D. (size) -25, -12, -16, -2, -3, -4, -5, -6, -8, -10, -20
Hose I.D. (inch) 5/32, 5/64, 3/32, 1/8, 3/16, 1/4, 5/16, 3/8, 1/2, 5/8, 3/4, 1, 1 1/4
Hose O.D. (mm) 8,3, 4,9, 5,9, 6, 8,1, 10,7, 12,6, 14,3, 16,3, 20,3, 24,5, 27,4, 33,3, 11,4, 7, 9,8, 11,9, 14, 15,9, 19,3, 23,5, 26,7, 33,5, 12,4, 16,4, 20, 12,5, 17, 20,7, 28,5, 34, 44
Maximum Working Pressure (psi) 3045, 6885, 5800, 6380, 9135, 3250, 3000, 2500, 2250, 2000, 1500, 1250, 1000, 5370, 3700, 5075, 4930, 4495, 3625, 3480, 2680, 2030, 1810, 1450, 4440, 3630, 2830, 6740, 6090, 6525, 5435, 4785, 4350, 3985, 3626
Minimum Burst Pressure (psi) 12180, 27550, 23200, 25520, 13000, 12000, 10000, 9000, 8000, 6000, 5000, 4000, 13410, 9280, 20300, 19720, 17980, 14500, 13920, 10730, 8120, 7250, 5800, 21750, 11310, 26970, 24360, 26100, 19140, 17400, 15950
Minimum Bend Radius (mm) 35, 20, 30, 40, 19, 32, 44, 51, 76, 102, 127, 203, 63, 50, 60, 75, 110, 170, 230, 70, 100, 120, 150, 165, 200, 240, 280, 400
Weight (kg/m) 0,065, 0,016, 0,023, 0,042, 0,08, 0,1, 0,13, 0,14, 0,21, 0,3, 0,31, 0,4, 0,04, 0,075, 0,07, 0,11, 0,16, 0,24, 0,29, 0,39, 0,5, 0,6, 0,12, 0,17, 0,26, 0,43, 0,53, 0,72, 0,19, 0,25, 0,33, 0,42, 0,32, 0,52, 0,92, 1,15, 1,83
Compatible Fittings EX, 56, AF/AB, PX, 56/PX, NX, 9X
Hose Type Pinpricked, NA

???ATTACHMENTS???

Contact Us


PARKER HANNIFIN GMBH


POLYFLEX DIVISION EUROPE

AN DER TUCHBLEICHE 4

LAMPERTHEIM HUETTENFELD

GERMANY

68623


Ph:+06256810


Fax:+0625681100