Hydraulic Pumps

Filter by

No filters selected

Pump Type

Body Material

For Fluid Type

Maximum Operating Pressure

Maximum Flow Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Hydraulic Pumps


Hydraulic Pumps

Delivering exceptional functionality and durability, Parker's extensive line of hydraulic pumps deliver ideal performance in even the most demanding industrial and mobile applications.  Parker's comprehensive line includes gear pumps, piston and vane pumps, gold cup hydrostatic transmission pumps and flow dividers and intensifiers.


The Parker F12e series operates at pressures up to 500 bar (7,000 psi) and features high self-priming speeds. It boasts a robust design, while also emphasizing low noise levels and high & low speed capabilities.

Viewing 10 of

Parker F1e hydraulic truck pump series offers operating pressures up to 400 bar (5,800 psi) and speeds up to 2400 rpm. The F1e pump features a robust design ensuring circuit reliability for demanding electrified truck applications, sizes 061 & -81 cc.

Viewing 10 of

The Parker QPM3 Gerotor Pump is a low pressure pump for high efficiency (up to 10 bar, flow rate from 20 to 80 L/min).

Viewing 10 of 15

The Parker P1 Series offers variable displacement medium pressure axial piston pumps for open-circuit mobile applications. Compact, quiet and efficient, P1 piston pumps deliver a continuous operating pressure of up to 4,060 psi (280 bar).

Viewing 10 of 1

Parker GOLD CUP® Pumps & Motors ensure high performance in severe-duty applications. With a robust design, they operate to pressures up to 6,000 psi & speeds up to 3,600 rpm. Before the 2004 acquisition, the product line was known as Denison Gold Cup.

Viewing 10 of 1

Parker’s PGP640 Series Cast Iron fixed displacement gear pump offers high volumetric efficiency, high performance, and high power density due to its interlocking two-piece cast iron construction.

Viewing 10 of 1

Parker F1 hydraulic truck pump series has operating pressures up to 400 bar (5,800 psi) and speeds up to 3050 rpm. The F1 pump has a robust design that provides circuit reliability for the most demanding truck applications, sizes from 12 - 101 cc.

Viewing 10 of 1

Parker’s PGP330 fixed displacement gear pumps offer high performance and high endurance due to its cast iron construction.

Viewing 10 of 1

The Parker QPM3 Gerotor Pump is a low pressure pump for high efficiency (up to 10 bar, flow rate from 10 to 80 L/min).

Viewing 10 of 6

Parker’s Drive Controlled Pump system solutions are variable-speed hydraulic pump systems which provide high energy efficiency. They essentially consist of an AC drive unit, an asynchronous motor as well as a hydraulic pump.

Viewing 10 of 55

The Parker PD Series pump offers variable displacement axial piston pumps for open-circuit applications. Featuring a compact footprint and continuous operating pressure of up to 4,060 psi, PD piston pumps provide quiet operation and efficient control.

Viewing 10 of 1

Parker’s PGP130 fixed displacement gear pumps offer high performance and high endurance due to its cast iron construction.

Viewing 10 of 1

Parker F12 hydraulic pump series has operating pressures up to 480 bar (7,000 psi) and have high self-priming speeds. The F12 is a robust design pump, and can be used in numerous applications in both open and closed loop circuits. Sizes from 30-250cc.

Viewing 10 of 1

Parker’s Aluminum Pump PGP505 Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Viewing 10 of 1

Parker F2 Twin-Flow hydraulic truck pump series has operating pressures up to 400 bar (5,800 psi) and speeds up to 2100 rpm. The robust design provides circuit reliability for the most demanding truck applications, sizes from 42/42 - 70/70 cc.

Viewing 10 of 1

The SG102 is a mid-size dump pump with a large C series dump valve that provides increased dump cycle time compared to a traditional G series dump pump.

Viewing 10 of 5

Parker F11 hydraulic pump series has operating pressures up to 420 bar (6,100 psi) and have high selfpriming speeds. The F11 is a robust design pump, and can be used in numerous applications in both open and closed loop circuits. Sizes from 5-19cc.

Viewing 10 of 1

Parker’s PGP610 Series Cast Iron Gear Pump is a type of fixed/positive displacement gear pump that offers high performance and high power density due to its two-piece cast iron construction.

Viewing 10 of 1

Parker’s Cast Iron Pump PGP620 Series fixed/positive displacement gear pump offers high performance and high power density due to its two-piece cast iron construction.

Viewing 10 of 1

Parker’s Aluminum Pump PGP511 Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Viewing 10 of 1

Parker T1 hydraulic truck pump series has operating pressures up to 350 bar (5,000 psi) and maximum selfpriming speed up to 2000 rpm. The robust design provides circuit reliability for the most demanding truck applications, sizes from 81 - 121 cc.

Viewing 10 of 1

Parker PAVC Medium Pressure/Super Charged Hydraulic Piston Pumps provide reliable high-speed operation. With a pressure rating of 3,000 psi, they are ideal for a variety of medium pressure mobile and industrial applications.

Viewing 10 of 1

Parker F3 hydraulic truck pump is the first disengageable pump in the world with operating pressures up to 400 bar and speeds up to 2200 rpm. The robust design provides circuit reliability for the most demanding truck applications, sizes from 81-101 cc.

Viewing 10 of 1

The Parker PVP Series provides durable variable volume hydraulic piston pumps for medium pressure applications. With a pressure rating of 3,600 psi and a wide range of controls, PVP pumps are efficient and reliable.

Viewing 10 of

GOLD CUP® Input Controls provide a wide range of control options for GOLD CUP applications. As a Genuine Parker replacement, Input Controls maintain the OEM quality and durability of your hydrostatic pump.

Viewing 10 of 41

687PDC
687PDC