Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Designed to meet steel mill specs, the M series non-tie rod units provide heavy duty dependable service. Heat treated pinions provide low tooth contact pressures and permit hollow shaft configurations with bore sizes capable of full operating torques.
Designed to meet steel mill specifications, these non-tie rod units incorporate a range of features that provide heavy duty dependable service. The heat treated pinions provide low tooth contact pressures and permit hollow shaft configurations with bore sizes capable of transmitting full operating torques, including shock loadings. The M Series units are fitted with wear ring bushings that provide full support and eliminate the possibility of contact between the cylinder and piston. The large diameter tapered roller bearings on the pinion allow the actuator to absorb considerable thrust, radial and overhung loads. For ease of maintenance, all pressure seals on M Series can be inspected or replaced without removing the actuator from the customer's shaft.
Markets:
• Heavy Industries
Features/Benefits:
• Designed specifically for steel mills
• Ease of maintenance
Applications:
• Steel
• General industrial
| Selector Guides |
|---|
| Pneumatic Calculator |