Hydraulic Bender | Parker NA

Hydraulic Bender

Parker's hydraulic bender is capable of bending tube up to 2' and 50mm O.D., as well as pipe up to 1 1/2'.

Parker's hydraulic bender is capable of bending tube up to 2" and 50mm O.D., as well as pipe up to 1 1/2".

631050
Description
    Parker's hydraulic tube bender, HB632, is powered by 10,000 psi of pressure to bend steel and stainless steel tube up to 2” and 50mm O.D., and pipe up to 1 ½”. The hydraulic power, size capabilities and accurate bends make this draw bender a great choice for high production bending.

    Markets:
    • Construction
    • Military Ground Systems
    • Aerial Lift
    • Agriculture
    • Material Handling
    • Military Marine
    • Machine Tool
    • Transportation
    • Alternative Energy
    • Off-Shore/Oil & Gas

    Features/Benefits:
    • The clamp vise arm features a quick release speed screw for positioning the required clamp block.
    • The hydraulically actuated drive mechanism enables the operator to make bends up to 180° in one continuous smooth operation on tubing up to 2” in diameter.
    • An adjustable stop ensures the accuracy of bends by controlling the degree of the bend to a maximum of 180° and graduated in 1° increments.
    • Close second bends can also be performed in either direction.
    • Bends steel and stainless steel of tube in sizes 3/8” up to 2” and 10mm up to 50mm, as well as pipe in sizes 3/8” up to 1 ½”.

    Applications:
    • Bending metal tube for industrial and mobile applications

    Technical Characteristics:
    • Minimum components required with the HB32 bender are a hose assembly, hydraulic pump, and a radius slide and clamp block, which match the tube/pipe O.D. to be bent.
    • Radius blocks for 1 ¾” through 2” O.D. require an adapter plate.
    • The maximum bend angle is 180° with radii from 1 ¼” to 8”.
    • If mandrels are used, the HB632 hydraulic bender must be bolted to a table, and will also require the use of a mandrel rod and mandrel rod stop assembly which holds and supports the end of the mandrel rod in alignment with the tubing.
    • Requires a hydraulic pump which is sold separately.
Description

Performance Characteristics

Size Range (mm)

10mm - 50mm

Size Range (inch)

3/8" - 1 1/2"

Type

Bender

Tubing Material

Steel and Stainless Steel

Tube O.D. (inch)

3/8 to 2

Tube O.D. (mm)

10 to 50

Pipe O.D. (inch)

3/8 to 1 1/2

Contact Us

Parker Hannifin Corporation
Tube Fittings Division
3885 Gateway Boulevard
Columbus, OH 43228 USA
Phone +1 (614) 279-7070
Fax  +1 (614) 279-7685