Hydrogen Generators for Fuel Gas | Product Series

Filter by

    No filters selected

Flow Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydrogen Generators for Fuel Gas

Hydrogen Generators for Fuel Gas

Parker’s fuel gas hydrogen generators utilize proton exchange membrane, which eliminates the use of liquid electrolytes with hydrogen generators.

Technical Specifications

  • Brand: Balston
  • Division: Industrial Gas Filtration and Generation Division
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Laboratory
  • Technology: Filtration
  • Product Type: Hydrogen Gas Generator
  • Flow Rate: 100 to 510 cc/min
  • Gas Type Generated: Hydrogen
  • Gas Purity: > 99.9995 %
  • Outlet Port Size: 1/8 inch
  • Port Type: Compression
  • Electrical Requirements: Yes
  • Input Voltage: 100 to 230 VAC
  • Current: 4 A
  • Ambient Temperature: 41 to 104 °F, 5 to 40 °C
  • Inlet Pressure Rating: n/a
  • Outlet Pressure Rating: 5 to 100 psig
  • Specifications Met: CSA, UL, CE, IEC 1010
  • Weight: 53 lb, 24 kg
  • Height: 17 inch, 430 mm
  • Width: 13.4 inch, 342 mm
  • Depth: 18 inch, 450 mm
Safety Warning

Full Product Description

Parker fuel gas hydrogen generators utilize proton exchange membrane, which eliminates the use of liquid electrolytes with hydrogen generators. Proven in over 40,000 GC installations worldwide. Parker generators are the most reliable hydrogen generators on the market.
Maintenance requires only a few moments per year, with no inconvenient extended downtime. Simply change the filters every six months and the desiccant cartridge whenever it turns dark brown. Deionized water is all that is required to generate hydrogen for weeks of continuous operation. Automatic water filling is available for all fuel gas hydrogen generators.
Simply connect your in-house supply of deionized water to the nitrogen generator for virtually hands-free operation. With an output capacity of up to 510 cc/minute, one generator can supply 99.9995% pure hydrogen for up to several FID’s.
Based on cylinder gas savings alone, a Parker hydrogen generator pays for itself in less than a year. All Parker hydrogen generators meet NFPA requirements and OSHA 1910.103 regulations governing the storage of hydrogen. Produced and supported by an ISO 9001 registered organization, Parker hydrogen generators are the first built to meet the toughest laboratory standards in the world (CSA, UL, CE and IEC 1010).

Features/Benefits
• Ideal for fuel gas for up to 14 FID’s
• Eliminates dangerous and expensive hydrogen gas cylinders from the laboratory
• Exclusive water management system and control circuitry maximize uptime
• Unique display lighting changes color for easy status checks and water level indication
• Remote control and remote monitoring capable by adding USB options bay controller
• Compact and reliable - only one square foot of bench space required
• Includes 3 year cell warranty
• No liquid caustics required

Related Documents

×
Products Flow Rate
H2PEM-100 100 cc/min
H2PEM-165 165 cc/min
H2PEM-260 260 cc/min
H2PEM-510 510 cc/min

687PDC
688031