Hypersep STH & SFH series high pressure centrifugal water separator (For pressures up to 40 barg) | Parker NA

Hypersep STH & SFH series high pressure centrifugal water separator (For pressures up to 40 barg) | Product Series

Filter by

    No filters selected

Maximum Flow Rate (m³/h)

Port Size

Connection Type

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Hypersep STH & SFH series high pressure centrifugal water separator (For pressures up to 40 barg)

Hypersep STH & SFH series high pressure centrifugal water separator (For pressures up to 40 barg)

PED approved centrifugal high pressure water separators with low pressure drop for the removal of bulk condensate water from compressed air in industrial applications.

Technical Specifications

  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Compressed Air Filter
  • Filter Type: Water Separator
  • Product Series: Hypersep STH and SFH (40 bar)
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Flow Rate: 54 to 5826 m3/hour at 7 barg, 32 to 3429 CFM at 102 psig
  • Micron Rating: n/a
  • Port Size: 3/4 inch to DN200
  • Connection Type: BSPT or DIN Flange
  • Specifications Met: PED, others on request (GOST, ASME, SELO)
  • Materials of Construction: Die Cast Aluminium and Carbon Steel
  • Operating Pressure: 40.0 barg Maximum, 580.0 psig Maximum
  • Operating Temperature: 5 to 50 °C, 41 to 122 °F
  • Compatible Element: Not Applicable
  • Height: Various (view Part Number for details)
  • Width: Various (view Part Number for details)
  • Weight: View part number for details
Safety Warning

Full Product Description

Hypersep high pressure water separators utilise centrifugal technology for the effective removal of bulk liquid from a compressed air system; providing essential downstream protection as well as the added benefit of improving the performance of other downstream equipment.

Designed to be maintenance free, Hypersep high pressure water separators are available in both threaded and flanged connections and can be installed in horizontal or vertical configuration. Hypersep Series water separators are available for volume flows up to 5826 m³/hr and operating pressures of up to 40 barg.

Requiring no external power, the easy to install Hypersep features unique Hirosheild surface protection, enabling the water separator to withstand the toughest industrial conditions. Hypersep high pressure water separators are available in carbon steel and are designed to operate at pressures up to 40 barg.

Sizing and Selection
Important Note: For quoted air purity performance, water separators must be sized correctly for minimum operating pressure and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Showing 1 to 9 of 9 entries

687PDC
A22066