| 12C3P4S
|
90° Elbow |
Male 60° Cone BSPP |
3/4-14 |
Male BSPT |
3/4-14 |
1__90° Elbow __1 |
2__Male 60° Cone BSPP __2 |
3__3/4-14 __3 |
4__Male BSPT __4 |
5__3/4-14 __5 |
| 12C3T4S
|
90° Elbow |
Male 30° Flare BSPP |
3/4-14 |
Male BSPT |
3/4-14 |
1__90° Elbow __1 |
2__Male 30° Flare BSPP __2 |
3__3/4-14 __3 |
4__Male BSPT __4 |
5__3/4-14 __5 |
| 12F3P4S
|
Straight |
Male 60° Cone BSPP |
3/4-14 |
Male BSPT |
3/4-14 |
1__Straight __1 |
2__Male 60° Cone BSPP __2 |
3__3/4-14 __3 |
4__Male BSPT __4 |
5__3/4-14 __5 |
| 12F3T4S
|
Straight |
Male 30° Flare BSPP |
3/4-14 |
Male BSPT |
3/4-14 |
1__Straight __1 |
2__Male 30° Flare BSPP __2 |
3__3/4-14 __3 |
4__Male BSPT __4 |
5__3/4-14 __5 |
| 12F63P4S
|
Straight |
Female 60° Cone BSPP Swivel |
3/4-14 |
Male BSPT |
3/4-14 |
1__Straight __1 |
2__Female 60° Cone BSPP Swivel __2 |
3__3/4-14 __3 |
4__Male BSPT __4 |
5__3/4-14 __5 |
| 12FNMP4S
|
Cap |
Female 60° Cone BSPP |
3/4-14 |
na |
na |
1__Cap __1 |
2__Female 60° Cone BSPP __2 |
3__3/4-14 __3 |
4__na __4 |
5__na __5 |
| 12FNMT4S
|
Cap |
Female 30° Flare BSPP |
3/4-14 |
na |
na |
1__Cap __1 |
2__Female 30° Flare BSPP __2 |
3__3/4-14 __3 |
4__na __4 |
5__na __5 |
| 12G3P4S
|
Straight |
Male 60° Cone BSPP |
3/4-14 |
Female BSPT |
3/4-14 |
1__Straight __1 |
2__Male 60° Cone BSPP __2 |
3__3/4-14 __3 |
4__Female BSPT __4 |
5__3/4-14 __5 |
| 12G63P4S
|
Straight |
Female 60° Cone BSPP Swivel |
3/4-14 |
Female BSPT |
3/4-14 |
1__Straight __1 |
2__Female 60° Cone BSPP Swivel __2 |
3__3/4-14 __3 |
4__Female BSPT __4 |
5__3/4-14 __5 |
| 12HP46S
|
Straight |
Female 60° Cone BSPP Swivel |
3/4-14 |
Female 60° Cone BSPP Swivel |
3/4-14 |
1__Straight __1 |
2__Female 60° Cone BSPP Swivel __2 |
3__3/4-14 __3 |
4__Female 60° Cone BSPP Swivel __4 |
5__3/4-14 __5 |
| 12HP4S
|
Straight |
Male 60° Cone BSPP |
3/4-14 |
Male 60° Cone BSPP |
3/4-14 |
1__Straight __1 |
2__Male 60° Cone BSPP __2 |
3__3/4-14 __3 |
4__Male 60° Cone BSPP __4 |
5__3/4-14 __5 |
| 12P47OMNS
|
Plug |
Male BSPP O-ring Seal |
3/4-14 |
na |
na |
1__Plug __1 |
2__Male BSPP O-ring Seal __2 |
3__3/4-14 __3 |
4__na __4 |
5__na __5 |
| 12PNMP4S
|
Plug |
Male 60° Cone BSPP |
3/4-14 |
na |
na |
1__Plug __1 |
2__Male 60° Cone BSPP __2 |
3__3/4-14 __3 |
4__na __4 |
5__na __5 |
| 12PNMT4S
|
Plug |
Male 30° Flare BSPP |
3/4-14 |
na |
na |
1__Plug __1 |
2__Male 30° Flare BSPP __2 |
3__3/4-14 __3 |
4__na __4 |
5__na __5 |
| 12V3P4S
|
45° Elbow |
Male 60° Cone BSPP |
3/4-14 |
Male BSPT |
3/4-14 |
1__45° Elbow __1 |
2__Male 60° Cone BSPP __2 |
3__3/4-14 __3 |
4__Male BSPT __4 |
5__3/4-14 __5 |
| 12V3T4S
|
45° Elbow |
Male 30° Flare BSPP |
3/4-14 |
Male BSPT |
3/4-14 |
1__45° Elbow __1 |
2__Male 30° Flare BSPP __2 |
3__3/4-14 __3 |
4__Male BSPT __4 |
5__3/4-14 __5 |
| 16C3P4S
|
90° Elbow |
Male 60° Cone BSPP |
1-11 |
Male BSPT |
1-11 |
1__90° Elbow __1 |
2__Male 60° Cone BSPP __2 |
3__1-11 __3 |
4__Male BSPT __4 |
5__1-11 __5 |
| 16C3T4S
|
90° Elbow |
Male 30° Flare BSPP |
1-11 |
Male BSPT |
1-11 |
1__90° Elbow __1 |
2__Male 30° Flare BSPP __2 |
3__1-11 __3 |
4__Male BSPT __4 |
5__1-11 __5 |
| 16F3P4S
|
Straight |
Male 60° Cone BSPP |
1-11 |
Male BSPT |
1-11 |
1__Straight __1 |
2__Male 60° Cone BSPP __2 |
3__1-11 __3 |
4__Male BSPT __4 |
5__1-11 __5 |
| 16F3T4S
|
Straight |
Male 30° Flare BSPP |
1-11 |
Male BSPT |
1-11 |
1__Straight __1 |
2__Male 30° Flare BSPP __2 |
3__1-11 __3 |
4__Male BSPT __4 |
5__1-11 __5 |
| 16F63P4S
|
Straight |
Female 60° Cone BSPP Swivel |
1-11 |
Male BSPT |
1-11 |
1__Straight __1 |
2__Female 60° Cone BSPP Swivel __2 |
3__1-11 __3 |
4__Male BSPT __4 |
5__1-11 __5 |
| 16FNMP4S
|
Cap |
Female 60° Cone BSPP |
1-11 |
na |
na |
1__Cap __1 |
2__Female 60° Cone BSPP __2 |
3__1-11 __3 |
4__na __4 |
5__na __5 |
| 16FNMT4S
|
Cap |
Female 30° Flare BSPP |
1-11 |
na |
na |
1__Cap __1 |
2__Female 30° Flare BSPP __2 |
3__1-11 __3 |
4__na __4 |
5__na __5 |
| 16G3P4S
|
Straight |
Male 60° Cone BSPP |
1-11 |
Female BSPT |
1-11 |
1__Straight __1 |
2__Male 60° Cone BSPP __2 |
3__1-11 __3 |
4__Female BSPT __4 |
5__1-11 __5 |
| 16G63P4S
|
Straight |
Female 60° Cone BSPP Swivel |
1-11 |
Female BSPT |
1-11 |
1__Straight __1 |
2__Female 60° Cone BSPP Swivel __2 |
3__1-11 __3 |
4__Female BSPT __4 |
5__1-11 __5 |
| 4FNMP4S
|
Cap |
Female 60° Cone BSPP |
1/4-19 |
na |
na |
1__Cap __1 |
2__Female 60° Cone BSPP __2 |
3__1/4-19 __3 |
4__na __4 |
5__na __5 |
| 4FNMT4S
|
Cap |
Female 30° Flare BSPP |
1/4-19 |
na |
na |
1__Cap __1 |
2__Female 30° Flare BSPP __2 |
3__1/4-19 __3 |
4__na __4 |
5__na __5 |
| 4G3P4S
|
Straight |
Male 60° Cone BSPP |
1/4-19 |
Female BSPT |
1/4-19 |
1__Straight __1 |
2__Male 60° Cone BSPP __2 |
3__1/4-19 __3 |
4__Female BSPT __4 |
5__1/4-19 __5 |
| 4G63P4S
|
Straight |
Female 60° Cone BSPP Swivel |
1/4-19 |
Female BSPT |
1/4-19 |
1__Straight __1 |
2__Female 60° Cone BSPP Swivel __2 |
3__1/4-19 __3 |
4__Female BSPT __4 |
5__1/4-19 __5 |
| 4HP46S
|
Straight |
Female 60° Cone BSPP Swivel |
1/4-19 |
Female 60° Cone BSPP Swivel |
1/4-19 |
1__Straight __1 |
2__Female 60° Cone BSPP Swivel __2 |
3__1/4-19 __3 |
4__Female 60° Cone BSPP Swivel __4 |
5__1/4-19 __5 |
| 4HP4S
|
Straight |
Male 60° Cone BSPP |
1/4-19 |
Male 60° Cone BSPP |
1/4-19 |
1__Straight __1 |
2__Male 60° Cone BSPP __2 |
3__1/4-19 __3 |
4__Male 60° Cone BSPP __4 |
5__1/4-19 __5 |
| 4P47OMNS
|
Plug |
Male BSPP O-ring Seal |
1/4-19 |
na |
na |
1__Plug __1 |
2__Male BSPP O-ring Seal __2 |
3__1/4-19 __3 |
4__na __4 |
5__na __5 |
| 4PNMP4S
|
Plug |
Male 60° Cone BSPP |
1/4-19 |
na |
na |
1__Plug __1 |
2__Male 60° Cone BSPP __2 |
3__1/4-19 __3 |
4__na __4 |
5__na __5 |
| 4PNMT4S
|
Plug |
Male 30° Flare BSPP |
1/4-19 |
na |
na |
1__Plug __1 |
2__Male 30° Flare BSPP __2 |
3__1/4-19 __3 |
4__na __4 |
5__na __5 |
| 4V3P4S
|
45° Elbow |
Male 60° Cone BSPP |
1/4-19 |
Male BSPT |
1/4-19 |
1__45° Elbow __1 |
2__Male 60° Cone BSPP __2 |
3__1/4-19 __3 |
4__Male BSPT __4 |
5__1/4-19 __5 |
| 4V3T4S
|
45° Elbow |
Male 30° Flare BSPP |
1/4-19 |
Male BSPT |
1/4-19 |
1__45° Elbow __1 |
2__Male 30° Flare BSPP __2 |
3__1/4-19 __3 |
4__Male BSPT __4 |
5__1/4-19 __5 |
| 6-4F3T4S
|
Straight |
Male 30° Flare BSPP |
3/8-19 |
Male BSPT |
1/4-19 |
1__Straight __1 |
2__Male 30° Flare BSPP __2 |
3__3/8-19 __3 |
4__Male BSPT __4 |
5__1/4-19 __5 |
| 6C3P4S
|
90° Elbow |
Male 60° Cone BSPP |
3/8-19 |
Male BSPT |
3/8-19 |
1__90° Elbow __1 |
2__Male 60° Cone BSPP __2 |
3__3/8-19 __3 |
4__Male BSPT __4 |
5__3/8-19 __5 |
| 6V3P4S
|
45° Elbow |
Male 60° Cone BSPP |
3/8-19 |
Male BSPT |
3/8-19 |
1__45° Elbow __1 |
2__Male 60° Cone BSPP __2 |
3__3/8-19 __3 |
4__Male BSPT __4 |
5__3/8-19 __5 |
| 6V3T4S
|
45° Elbow |
Male 30° Flare BSPP |
3/8-19 |
Male BSPT |
3/8-19 |
1__45° Elbow __1 |
2__Male 30° Flare BSPP __2 |
3__3/8-19 __3 |
4__Male BSPT __4 |
5__3/8-19 __5 |
| 8-6F3T4S
|
Straight |
Male 30° Flare BSPP |
1/2-14 |
Male BSPT |
3/8-19 |
1__Straight __1 |
2__Male 30° Flare BSPP __2 |
3__1/2-14 __3 |
4__Male BSPT __4 |
5__3/8-19 __5 |
| 8C3P4S
|
90° Elbow |
Male 60° Cone BSPP |
1/2-14 |
Male BSPT |
1/2-14 |
1__90° Elbow __1 |
2__Male 60° Cone BSPP __2 |
3__1/2-14 __3 |
4__Male BSPT __4 |
5__1/2-14 __5 |
| 8C3T4S
|
90° Elbow |
Male 30° Flare BSPP |
1/2-14 |
Male BSPT |
1/2-14 |
1__90° Elbow __1 |
2__Male 30° Flare BSPP __2 |
3__1/2-14 __3 |
4__Male BSPT __4 |
5__1/2-14 __5 |
| 8F3P4S
|
Straight |
Male 60° Cone BSPP |
1/2-14 |
Male BSPT |
1/2-14 |
1__Straight __1 |
2__Male 60° Cone BSPP __2 |
3__1/2-14 __3 |
4__Male BSPT __4 |
5__1/2-14 __5 |
| 8F3T4S
|
Straight |
Male 30° Flare BSPP |
1/2-14 |
Male BSPT |
1/2-14 |
1__Straight __1 |
2__Male 30° Flare BSPP __2 |
3__1/2-14 __3 |
4__Male BSPT __4 |
5__1/2-14 __5 |
| 8F63P4S
|
Straight |
Female 60° Cone BSPP Swivel |
1/2-14 |
Male BSPT |
1/2-14 |
1__Straight __1 |
2__Female 60° Cone BSPP Swivel __2 |
3__1/2-14 __3 |
4__Male BSPT __4 |
5__1/2-14 __5 |
| 8FNMP4S
|
Cap |
Female 60° Cone BSPP |
1/2-14 |
na |
na |
1__Cap __1 |
2__Female 60° Cone BSPP __2 |
3__1/2-14 __3 |
4__na __4 |
5__na __5 |
| 8FNMT4S
|
Cap |
Female 30° Flare BSPP |
1/2-14 |
na |
na |
1__Cap __1 |
2__Female 30° Flare BSPP __2 |
3__1/2-14 __3 |
4__na __4 |
5__na __5 |
| 8G3P4S
|
Straight |
Male 60° Cone BSPP |
1/2-14 |
Female BSPT |
1/2-14 |
1__Straight __1 |
2__Male 60° Cone BSPP __2 |
3__1/2-14 __3 |
4__Female BSPT __4 |
5__1/2-14 __5 |
| 8G63P4S
|
Straight |
Female 60° Cone BSPP Swivel |
1/2-14 |
Female BSPT |
1/2-14 |
1__Straight __1 |
2__Female 60° Cone BSPP Swivel __2 |
3__1/2-14 __3 |
4__Female BSPT __4 |
5__1/2-14 __5 |
| 8HP46S
|
Straight |
Female 60° Cone BSPP Swivel |
1/2-14 |
Female 60° Cone BSPP Swivel |
1/2-14 |
1__Straight __1 |
2__Female 60° Cone BSPP Swivel __2 |
3__1/2-14 __3 |
4__Female 60° Cone BSPP Swivel __4 |
5__1/2-14 __5 |
| 8HP4S
|
Straight |
Male 60° Cone BSPP |
1/2-14 |
Male 60° Cone BSPP |
1/2-14 |
1__Straight __1 |
2__Male 60° Cone BSPP __2 |
3__1/2-14 __3 |
4__Male 60° Cone BSPP __4 |
5__1/2-14 __5 |
| 6C3T4S
|
90° Elbow |
Male 30° Flare BSPP |
3/8-19 |
Male BSPT |
3/8-19 |
1__90° Elbow __1 |
2__Male 30° Flare BSPP __2 |
3__3/8-19 __3 |
4__Male BSPT __4 |
5__3/8-19 __5 |
| 6F3P4S
|
Straight |
Male 60° Cone BSPP |
3/8-19 |
Male BSPT |
3/8-19 |
1__Straight __1 |
2__Male 60° Cone BSPP __2 |
3__3/8-19 __3 |
4__Male BSPT __4 |
5__3/8-19 __5 |
| 6F3T4S
|
Straight |
Male 30° Flare BSPP |
3/8-19 |
Male BSPT |
3/8-19 |
1__Straight __1 |
2__Male 30° Flare BSPP __2 |
3__3/8-19 __3 |
4__Male BSPT __4 |
5__3/8-19 __5 |
| 6F63P4S
|
Straight |
Female 60° Cone BSPP Swivel |
3/8-19 |
Male BSPT |
3/8-19 |
1__Straight __1 |
2__Female 60° Cone BSPP Swivel __2 |
3__3/8-19 __3 |
4__Male BSPT __4 |
5__3/8-19 __5 |
| 6FNMP4S
|
Cap |
Female 60° Cone BSPP |
3/8-19 |
na |
na |
1__Cap __1 |
2__Female 60° Cone BSPP __2 |
3__3/8-19 __3 |
4__na __4 |
5__na __5 |
| 6FNMT4S
|
Cap |
Female 30° Flare BSPP |
3/8-19 |
na |
na |
1__Cap __1 |
2__Female 30° Flare BSPP __2 |
3__3/8-19 __3 |
4__na __4 |
5__na __5 |
| 6G3P4S
|
Straight |
Male 60° Cone BSPP |
3/8-19 |
Female BSPT |
3/8-19 |
1__Straight __1 |
2__Male 60° Cone BSPP __2 |
3__3/8-19 __3 |
4__Female BSPT __4 |
5__3/8-19 __5 |
| 6G63P4S
|
Straight |
Female 60° Cone BSPP Swivel |
3/8-19 |
Female BSPT |
3/8-19 |
1__Straight __1 |
2__Female 60° Cone BSPP Swivel __2 |
3__3/8-19 __3 |
4__Female BSPT __4 |
5__3/8-19 __5 |
| 6HP46S
|
Straight |
Female 60° Cone BSPP Swivel |
3/8-19 |
Female 60° Cone BSPP Swivel |
3/8-19 |
1__Straight __1 |
2__Female 60° Cone BSPP Swivel __2 |
3__3/8-19 __3 |
4__Female 60° Cone BSPP Swivel __4 |
5__3/8-19 __5 |
| 6HP4S
|
Straight |
Male 60° Cone BSPP |
3/8-19 |
Male 60° Cone BSPP |
3/8-19 |
1__Straight __1 |
2__Male 60° Cone BSPP __2 |
3__3/8-19 __3 |
4__Male 60° Cone BSPP __4 |
5__3/8-19 __5 |
| 6P47OMNS
|
Plug |
Male BSPP O-ring Seal |
3/8-19 |
na |
na |
1__Plug __1 |
2__Male BSPP O-ring Seal __2 |
3__3/8-19 __3 |
4__na __4 |
5__na __5 |
| 6PNMP4S
|
Plug |
Male 60° Cone BSPP |
3/8-19 |
na |
na |
1__Plug __1 |
2__Male 60° Cone BSPP __2 |
3__3/8-19 __3 |
4__na __4 |
5__na __5 |
| 6PNMT4S
|
Plug |
Male 30° Flare BSPP |
3/8-19 |
na |
na |
1__Plug __1 |
2__Male 30° Flare BSPP __2 |
3__3/8-19 __3 |
4__na __4 |
5__na __5 |
| 8P47OMNS
|
Plug |
Male BSPP O-ring Seal |
1/2-14 |
na |
na |
1__Plug __1 |
2__Male BSPP O-ring Seal __2 |
3__1/2-14 __3 |
4__na __4 |
5__na __5 |
| 8PNMP4S
|
Plug |
Male 60° Cone BSPP |
1/2-14 |
na |
na |
1__Plug __1 |
2__Male 60° Cone BSPP __2 |
3__1/2-14 __3 |
4__na __4 |
5__na __5 |
| 8PNMT4S
|
Plug |
Male 30° Flare BSPP |
1/2-14 |
na |
na |
1__Plug __1 |
2__Male 30° Flare BSPP __2 |
3__1/2-14 __3 |
4__na __4 |
5__na __5 |
| 8V3P4S
|
45° Elbow |
Male 60° Cone BSPP |
1/2-14 |
Male BSPT |
1/2-14 |
1__45° Elbow __1 |
2__Male 60° Cone BSPP __2 |
3__1/2-14 __3 |
4__Male BSPT __4 |
5__1/2-14 __5 |
| 8V3T4S
|
45° Elbow |
Male 30° Flare BSPP |
1/2-14 |
Male BSPT |
1/2-14 |
1__45° Elbow __1 |
2__Male 30° Flare BSPP __2 |
3__1/2-14 __3 |
4__Male BSPT __4 |
5__1/2-14 __5 |
| 16HP46S
|
Straight |
Female 60° Cone BSPP Swivel |
1-11 |
Female 60° Cone BSPP Swivel |
1-11 |
1__Straight __1 |
2__Female 60° Cone BSPP Swivel __2 |
3__1-11 __3 |
4__Female 60° Cone BSPP Swivel __4 |
5__1-11 __5 |
| 16HP4S
|
Straight |
Male 60° Cone BSPP |
1-11 |
Male 60° Cone BSPP |
1-11 |
1__Straight __1 |
2__Male 60° Cone BSPP __2 |
3__1-11 __3 |
4__Male 60° Cone BSPP __4 |
5__1-11 __5 |
| 16P47OMNS
|
Plug |
Male BSPP O-ring Seal |
1-11 |
na |
na |
1__Plug __1 |
2__Male BSPP O-ring Seal __2 |
3__1-11 __3 |
4__na __4 |
5__na __5 |
| 16PNMP4S
|
Plug |
Male 60° Cone BSPP |
1-11 |
na |
na |
1__Plug __1 |
2__Male 60° Cone BSPP __2 |
3__1-11 __3 |
4__na __4 |
5__na __5 |
| 16PNMT4S
|
Plug |
Male 30° Flare BSPP |
1-11 |
na |
na |
1__Plug __1 |
2__Male 30° Flare BSPP __2 |
3__1-11 __3 |
4__na __4 |
5__na __5 |
| 16V3P4S
|
45° Elbow |
Male 60° Cone BSPP |
1-11 |
Male BSPT |
1-11 |
1__45° Elbow __1 |
2__Male 60° Cone BSPP __2 |
3__1-11 __3 |
4__Male BSPT __4 |
5__1-11 __5 |
| 16V3T4S
|
45° Elbow |
Male 30° Flare BSPP |
1-11 |
Male BSPT |
1-11 |
1__45° Elbow __1 |
2__Male 30° Flare BSPP __2 |
3__1-11 __3 |
4__Male BSPT __4 |
5__1-11 __5 |
| 4-6F3T4S
|
Straight |
Male 30° Flare BSPP |
1/4-19 |
Male BSPT |
3/8-19 |
1__Straight __1 |
2__Male 30° Flare BSPP __2 |
3__1/4-19 __3 |
4__Male BSPT __4 |
5__3/8-19 __5 |
| 4C3P4S
|
90° Elbow |
Male 60° Cone BSPP |
1/4-19 |
Male BSPT |
1/4-19 |
1__90° Elbow __1 |
2__Male 60° Cone BSPP __2 |
3__1/4-19 __3 |
4__Male BSPT __4 |
5__1/4-19 __5 |
| 4C3T4S
|
90° Elbow |
Male 30° Flare BSPP |
1/4-19 |
Male BSPT |
1/4-19 |
1__90° Elbow __1 |
2__Male 30° Flare BSPP __2 |
3__1/4-19 __3 |
4__Male BSPT __4 |
5__1/4-19 __5 |
| 4F3P4S
|
Straight |
Male 60° Cone BSPP |
1/4-19 |
Male BSPT |
1/4-19 |
1__Straight __1 |
2__Male 60° Cone BSPP __2 |
3__1/4-19 __3 |
4__Male BSPT __4 |
5__1/4-19 __5 |
| 4F3T4S
|
Straight |
Male 30° Flare BSPP |
1/4-19 |
Male BSPT |
1/4-19 |
1__Straight __1 |
2__Male 30° Flare BSPP __2 |
3__1/4-19 __3 |
4__Male BSPT __4 |
5__1/4-19 __5 |
| 4F63P4S
|
Straight |
Female 60° Cone BSPP Swivel |
1/4-19 |
Male BSPT |
1/4-19 |
1__Straight __1 |
2__Female 60° Cone BSPP Swivel __2 |
3__1/4-19 __3 |
4__Male BSPT __4 |
5__1/4-19 __5 |