Wellhead Grease Fittings, Junk Rings Series | Parker NA

Wellhead Grease Fittings, Junk Rings Series

Parker PGI's Junk Rings protect the packing as the packing gland is tightened on various wellhead equipment.

Parker PGI's Junk Rings protect the packing as the packing gland is tightened on various wellhead equipment.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker PGI’s Junk Rings are ¼” thick rings that feature a high quality surface finish for the reduction of friction against the packing for protection.  Standard Junk Rings are produced from 1215 material and are Zinc Plated. Additional materials available upon request.

    Markets:
    • Chemical
    • Petrochemical
    • Oil and Gas

    Features/Benefits:
    • 1215 Material
    • Zinc Plated for protection

    Applications:
    • Wellhead Equipment
Description

Performance Characteristics

Outside Diameter (inch)

1-1/4" | 1-3/8" | 1-1/2" | 1-5/8"

Inside Diameter (inch)

53/64" | 57/64" | 1-1/64" | 1-9/64"

Material Thickness (inch)

1/4"

Body Material

1215

Heat Treatment

Zinc Plated

Accessory Type

Used with PGI Packing Glands: PG10S12-10 | PG11S12-10 | PG12S12-10 | PG13S13-10 | PG14S12-10 | PG15S14-10 | PG16S14-10

Please configure part to display CAD
  • Literature and Reference Materials

  • Wellhead Fittings & Valve Components | PGI-WF
  • Contact Us

    Parker Hannifin Corporation
    Instrumentation Products Division
    1005 A Cleaner Way
    Huntsville, AL 35805 USA
    Phone +1 (256) 881-2040
    Fax  +1 (256) 881-5072