No image available
No image available
Your request is being processed.
687583
Hose Crimpers and Swagers

Karrykrimp Bench Mount

The Karrykrimp is now available in a modular design with all the familiar Parkrimp System advantages. The same unit now offers portability and bench mountability.

The Karrykrimp is now available in a modular design with all the familiar Parkrimp System advantages. The same unit now offers portability and bench mountability.

404 Error Page
 

    There were errors on this page.

    The error code returned was - 404

    For Additional Assistance....

    If you represent a Parker distributor, supplier, or customer, please contact your PHconnect Administrator or partnered Parker division. Parker employees should utilize the appropriate helpdesk specified below.

    Worldwide User Help

    Contact your PHconnect Administrator
    or partnered Parker division

    Employee Helpdesk - North America

    1-888-795-HELP
    data.center.support@parker.com

    Employee Helpdesk - International

    +44 (0) 1442 458 208
    idchelpdesk@parker.com

    Back

Choose attributes to view part number:

Reset Attributes
Description

Hose assemblies are easy with the Parkrimp System. When it comes to hose assemblies, no one puts it all together like Parker. With Parkrimp equipment, anyone can make factory-quality hose assemblies quickly, easily and cost effectively. Parkrimp machines are simple to operate and they're built to provide years of dependable service.

With the Karrykrimp modular crimper, the same unit now offers portability and bench mountability. The Karrykrimp crimper enables the customer to choose between the portability that Parker crimpers have always offered, and the new option to make these same crimpers bench mounted units.
The modular design gives users the flexibility of a portable crimper with the advantages of increased productivity when connected to the stationary power unit.

• Portable, compact and rugged design
• Numerous portable power unit options available
• Pivoting pusher design for easy die change out
• A single crimping unit can be either portable or bench mounted
• Faster cycle times on bench mounted units
• Increased height enables longer bent tube fittings to be crimped
• For use with Parker's 25, 26, 43, 81 and HY Series Parkrimp fittings

Parker's Parkrimp® System continues to lead the industry in ease of use, accuracy and effectiveness. The Parkrimp system is designed to crimp fittings to the proper diameter every time, meaning fluid power professionals will not waste valuable time dialing variable settings that can produce mis-crimps. Designed to produce accurate crimps from the first time it's used, Parkrimp system crimpers require no calibration and continuously produce proper crimps, time after time

Description

Performance Characteristics
Voltage (V) 208-230/115, 220-230/110
Braided Hose Size Range 3/16 inch - 1-1/4 inch (5 mm - 31.5 mm )
Spiral Hose Size Range 1/4 inch - 5/8 inch ( 6.3 mm - 16 mm )
Compatible Power Unit 82C-0HP, 85C-0HP, 82C-0EP, 85C-0EP, 82C-0AP, 85C-12V
Compatible Fitting Material Steel
Compatible Hose 271, 201, 206, 213, 221FR, 244, 266, 285, 293, SS23CG, 301LT, 302, 304, 351ST, 351TC, 422, 424, 426, 431, 436, 451TC, 451ST, 471TC,471ST, 472TC, 482TC, 482ST, 722TC, 881,AX, BXX, 421WC, 341, 381, 601, 604, 225, SS25UL, 811, 811HT, 611HT, 801, 836

???ATTACHMENTS???

Contact Us


HOSE PRODUCTS DIV


30240 LAKELAND BLVD

WICKLIFFE

OH

UNITED STATES

44092


Ph:4409435700


Fax:4409433129