Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's 30° Flare Komatsu® style hose adapters, also known as the Komatsu style flare fittings, are one of the most common specialized OEM mobile equipment fittings in the industry, meeting all OEM performance standards.
Literature and Reference Materials |
---|
Industrial Tube Fittings, Adapters and Equipment - Cat. 4300 |
Services |
---|
Rapid Custom Manufacturing |
Compliance, Certifications & Safety |
---|
Tube Fittings Division Frequently Asked Questions |
Selector Guides |
---|
Parker FittingFinder App |
Communities, Blogs & Industry Links |
---|
TFD techConnect - Industry Information and Technical Tips |
Products | Connection 1 Style | Connection 1 Thread Size (mm) | Connection 1 Tube O.D. (inch) | Connection 2 Style | Connection 2 Thread Size (mm) |
---|---|---|---|---|---|
4PNMKAS | Male 30° Flare | M14x1.5 | na | na | na |
6PNMKAS | Male 30° Flare | M18x1.5 | na | na | na |
8PNMKAS | Male 30° Flare | M22x1.5 | na | na | na |
104PNMKAS | Male 30° Flare | M24x1.5 | na | na | na |
12PNMKAS | Male 30° Flare | M30x1.5 | na | na | na |
16PNMKAS | Male 30° Flare | M33x1.5 | na | na | na |
4FNMKAS | Female 30° Flare Swivel | M14x1.5 | na | na | na |
6FNMKAS | Female 30° Flare Swivel | M18x1.5 | na | na | na |
8FNMKAS | Female 30° Flare Swivel | M22x1.5 | na | na | na |
10FNMKAS | Female 30° Flare Swivel | M24x1.5 | na | na | na |
12FNMKAS | Female 30° Flare Swivel | M30x1.5 | na | na | na |
16FNMKAS | Female 30° Flare Swivel | M33x1.5 | na | na | na |
4-4HMKAS | Male 30° Flare | M14x1.5 | na | Male 30° Flare | M14x1.5 |
6-6HMKAS | Male 30° Flare | M18x1.5 | na | Male 30° Flare | M18x1.5 |
8-8HMKAS | Male 30° Flare | M22x1.5 | na | Male 30° Flare | M22x1.5 |
10-10HMKAS | Male 30° Flare | M24x1.5 | na | Male 30° Flare | M24x1.5 |
12-12HMKAS | Male 30° Flare | M30x1.5 | na | Male 30° Flare | M30x1.5 |
16-16HMKAS | Male 30° Flare | M33x1.5 | na | Male 30° Flare | M33x1.5 |
4-4XHMKAS | Male 37° Flare | na | 1/4 | Male 30° Flare | M14x1.5 |
6-6XHMKAS | Male 37° Flare | na | 3/8 | Male 30° Flare | M18x1.5 |
8-8XHMKAS | Male 37° Flare | na | 1/2 | Male 30° Flare | M22x1.5 |
10-10XHMKAS | Male 37° Flare | na | 5/8 | Male 30° Flare | M24x1.5 |
12-12XHMKAS | Male 37° Flare | na | 3/4 | Male 30° Flare | M30x1.5 |
16-16XHMKAS | Male 37° Flare | na | 1 | Male 30° Flare | M33x1.5 |
4-4XHMKA6S | Male 37° Flare | na | 1/4 | Female 30° Flare Swivel | M14x1.5 |
6-6XHMKA6S | Male 37° Flare | na | 3/8 | Female 30° Flare Swivel | M18x1.5 |
8-8XHMKA6S | Male 37° Flare | na | 1/2 | Female 30° Flare Swivel | M22x1.5 |
10-10XHMKA6S | Male 37° Flare | na | 5/8 | Female 30° Flare Swivel | M24x1.5 |
12-12XHMKA6S | Male 37° Flare | na | 3/4 | Female 30° Flare Swivel | M30x1.5 |
16-16XHMKA6S | Male 37° Flare | na | 1 | Female 30° Flare Swivel | M33x1.5 |