WILDCATTER® Oilfield Petroleum Transport Discharge Hose, Series SS107R | Parker NA

WILDCATTER® Oilfield Petroleum Transport Discharge Hose, Series SS107R

Wildcatter Oilfield Petroleum Transport Discharge Hose is designed for delivery, transfer and transport of oil and refined fuels in applications to 200°F and 250 psi, Series SS107R

Wildcatter Oilfield Petroleum Transport Discharge Hose is designed for delivery, transfer and transport of oil and refined fuels in applications to 200°F and 250 psi, Series SS107R

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series SS107R Wildcatter Oilfield Petroleum Transport Discharge Hose provides excellent service across a wide variety of medium pressure, standard duty applications. The lightweight construction provides flexibility for easy handling and resistance to abrasion and weathering for maximum performance. The red cover provides quick and easy identification.

    Markets:
    • General Industrial
    • Oil & Gas
    • Transportation

    Features/Benefits:
    • Tube: Black nitrile for fuel and oil resistance to 200°F.
    • Reinforcement: Multiple textile plies for strength and durability and a wire to conduct a static electrical charge to ground.
    • Cover: Red chloroprene for abrasion, heat, oil resistance and durability.

    Applications:
    - media
    • Biodiesel (to B100 in dedicated service)
    • Brine
    • Crude oil
    • Diesel
    • Ethanol
    • Gasoline
    • Mild chemicals
    • Petroleum waste
    • Sediments
    • Sludge
    • Slurries
    • Water
    - usage
    • Oilfield equipment and service trucks
    • Bulk depots and storage facilities
    • Service trucks
    • Transport tank trucks

    Safety/Technical:
    • Design Factor: 4:1

    Warnings:
    • Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
    • Do not use for oil or fuel transfer service in or on open water.
Description

Performance Characteristics

Application

Petroleum Transport

Media

Biodiesel (to B100 in dedicated service), Diesel, Ethanol, Gasoline, Oil

Hose Inner Tube Material

Black nitrile

Material - Hose Reinforcement

2 textile plies with static wire, 4 textile plies with static wire

Material - Cover

Red chloroprene

Finish - Cover

Wrapped

Color

Red

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

180

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

82

Design Factor

4:1

Hose I.D. (inch)

1-1/4 to 6

Hose I.D. (mm)

31.8 to 152.4

Hose O.D. (inch)

1.60 to 6.67

Hose O.D. (mm)

40.6 to 169.4

Weight (lbs)

0.42 to 3.39

Weight (kg)

0.19 to 1.54

Maximum Working Pressure (psi)

200 to 250

Maximum Working Pressure (bar)

13.8 to 17.2

Packaging

Coils

Standard Pack Qty (ft)

100

Contact Us

Parker Hannifin Corporation
Industrial Hose Products Division
30242 Lakeland Boulevard
Wickliffe, OH 49092 USA
Phone +1 (440) 833-2120
Fax  +1 (440) 833-2230