Lightweight Water Jetting Hose, Series SS122 | Parker NA

Lightweight Water Jetting Hose, Series SS122

Lightweight Water Jetting Hose is designed for transfer of water in applications to 180°F and 500 psi, Series SS122

Lightweight Water Jetting Hose is designed for transfer of water in applications to 180°F and 500 psi, Series SS122

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series SS122 Lightweight Water Jetting Hose provides excellent medium pressure, medium duty service across multiple applications. The hose construction is lighter weight, more flexible and easier for operators to handle than similar water jetting hoses.

    Markets:
    • Construction
    • General Industrial
    • Oilfield

    Features/Benefits:
    • Tube: Black SBR for economical service to 180°F.
    • Reinforcement: Multiple textile plies for strength and durability.
    • Cover: Black SBR for abrasion and weathering resistance and durability.

    Applications:
    - media
    • Slurries
    • Water
    - usage
    • Cleaning
    • Stripping
    • Washdown
    • Shipyards

    Safety/Technical:
    Click here to link to CrimpSource® for current crimp specifications.

    Warnings:
    • Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines
Description

Performance Characteristics

Hose Size Range (inch)

1-1/4 - 4

Maximum Working Pressure (psi)

500

Weight (lbs/ft)

0.49, 0.6, 0.96, 1.15, 1.36, 1.75

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

180

Standard Package Quantity (ft)

100

Base number

SS122

Finish - Cover

Wrapped

Material - Cover

Black SBR

Hose Inner Tube Material

Black SBR

Material - Hose Reinforcement

2 textile plies

Hose Size Range (mm)

31.8 - 101.6

Maximum Working Pressure (bar)

34.5

Weight (kg/ft)

0.22, 0.27, 0.44, 0.52, 0.62, 0.79

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

82

  • Literature and Reference Materials

  • Crimpsource
  • Industrial Hose Catalog 4800, Water
  • Contact Us

    Parker Hannifin Corporation
    Industrial Hose Products Division
    30242 Lakeland Boulevard
    Wickliffe, OH 49092 USA
    Phone +1 (440) 833-2120
    Fax  +1 (440) 833-2230