Linear Positioning Stages - GDL Series (roller guide) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Linear Positioning Stages - GDL Series (roller guide)

Linear Positioning Stages - GDL Series (roller guide)

The GDL series are lightweight, aluminum roller guides that provide smooth operation and high load carrying capacity for industrial automation. They are designed for high speeds making them ideal for many applications.

Technical Specifications

  • Drive Train Type: None (Free Travel)
  • Maximum Output Speed: 10 ms, 33 ft/sec
  • Product Series: Linear Positioners
  • Load Capacity: 25900 N
  • Technology: Pneumatics
  • Repeatability: 21 to 100 mm
  • Bearing Type: Cross Roller
  • Product Type: Roller Guide
  • Maximum Stroke Length: Specials Available mm
  • Extend Stroke Force: None N
  • Retract Stroke Force: None N
  • Port Type: None
  • Port Size: None
  • Cylinder Action: Rail and Adjustable Casette with Guide Bearings
  • Cushioning Type: None
  • Operating Temperature: -10 to 80 °C, 14 to 176 °F
  • Mounting Type: Possible in any position
  • Body Material: Aluminum Alloy, Hardened High Alloy Spring Steel, Bearing Steel, Stainless Steel Bearing Steel
  • Body Type: Aluminum
  • Corrosion Resistance Included: Yes
Safety Warning

Full Product Description

The GDL series are lightweight, aluminum roller guides that provide smooth operation and high load carrying capacity for industrial automation. They are designed for high speeds making them ideal for many applications.

Markets
• Factory Automation
• Machine Tools
• Packaging Machinery
• Vehicle Assembly Facilities
• Material Handling
• Outdoor, Transport

Features/Benefits
• Lightweight smooth operation
• High load carrying capacity
• High speed capability
• Anodized aluminum construction
• Precision polished can calibrated guideways

Applications
General industry – Linear movement
    • Position/support objects
General industry - Clamping
    • Position/support objects
General industry - Holding
    • Position/support objects
General industry - Controlling
    • Position/support objects
Packaging – Moving
    • Position/support objects
Outdoor transport and railway – Linear movement
    • Position/support objects

Related Documents

×

687PDC
687577