X-TREME™ Low Temperature Liquid Petroleum Gas LPG Hose, Series 7132XTC | Parker NA

X-TREME™ Low Temperature Liquid Petroleum Gas LPG Hose, Series 7132XTC

X-treme Low Temperature Liquid Petroleum Gas LPG Hose is designed for delivery, supply and transfer of propane in commercial and industrial applications to -65°F and 350 psi, Series 7132XTC

X-treme Low Temperature Liquid Petroleum Gas LPG Hose is designed for delivery, supply and transfer of propane in commercial and industrial applications to -65°F and 350 psi, Series 7132XTC

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series 7132XTC Low Temperature Liquid Petroleum Gas LPG Hose provides excellent service across a wide variety of low temperature industrial and commercial LPG/propane delivery and supply applications. The industrial rubber hose resists stiffening and cracking and stays flexible to -65°F for ease of handling, and is available in long continuous lengths for remote delivery/transfer applications. Series 7132XTC is qualified with permanent crimp couplings for a safe and secure connection and provides robust service in challenging cold weather applications.

    Markets:
    • Agriculture
    • Construction
    • General Industrial
    • Transportation

    Features/Benefits:
    • Tube: Black nitrile for excellent fuel gas resistance to 140°F.
    • Reinforcement: Multiple textile plies for strength and durability.
    • Cover: Black chloroprene for abrasion, oil and weathering resistance.
    • Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

    Applications:
    - media
    • Liquid Petroleum Gas (LPG)
    • Propane
    - usage
    • Delivery trucks
    • In-plant processing/transfer

    Industry Standards:
    • CAN/CGA-8.1-M86 Type I
    • UL21

    Safety/Technical:
    • Design Factor: 5:1
    Click here to access CrimpSource® for current crimp specifications.

    Warnings:
    • Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.
    • Strictly adhere to the inspection procedures detailed in DOT regulation 49CFR 180.416 when using this product in a mobile application such as delivery or service vehicles.
Description

Performance Characteristics

Application

Petroleum LP Gas

Industry Standards

CAN/CGA-8.1-M86 Type I; UL21

Media

LP Gas/Propane

Hose Inner Tube Material

Black nitrile

Material - Hose Reinforcement

Four textile plies

Material - Cover

Black chloroprene

Finish - Cover

Perforated smooth

Minimum Working Temperature (F)

-65

Maximum Working Temperature (F)

180

Minimum Working Temperature (C)

-53

Maximum Working Temperature (C)

82

Hose I.D. (inch)

1/4 to 1

Hose I.D. (mm)

6.4 to 25.4

Hose O.D. (inch)

0.610 to 1.500

Hose O.D. (mm)

15.5 to 38.1

Weight (lbs)

0.14 to 0.63

Weight (kg)

0.06 to 0.29

Minimum Bend Radius (inch)

2.5 to 7.5

Minimum Bend Radius (mm)

63.5 to 190.5

Maximum Working Pressure (psi)

350

Maximum Working Pressure (bar)

24.1

Packaging

Reels, Cartons

Compatible Fittings

7661, HY

Contact Us

Parker Hannifin Corporation
Industrial Hose Products Division
30242 Lakeland Boulevard
Wickliffe, OH 49092 USA
Phone +1 (440) 833-2120
Fax  +1 (440) 833-2230