Liquid Petroleum Gas LPG Hose, Series 7233 | Parker NA

Liquid Petroleum Gas LPG Hose, Series 7233

Liquid Petroleum Gas LPG Hose is designed for propane fuel line service on forklift and utility vehicle applications in applications to 140°F and 350 psi, Series 7233

Liquid Petroleum Gas LPG Hose is designed for propane fuel line service on forklift and utility vehicle applications in applications to 140°F and 350 psi, Series 7233

7233-311
Description
    Parker's Series 7233 Liquid Petroleum Gas LPG Hose provides superior service as a fuel supply hose across a wide variety of LPG/propane utility vehicle applications. The flexible industrial rubber hose provides maximum strength and corrosion resistance for a durable vibration-dampening connector between the fuel tank and engine. Series 7233 is qualified with permanent crimp couplings for a safe and secure connection.

    Markets:
    • General Industrial

    Features/Benefits:
    • Tube: Black nitrile for superior fuel gas resistance to 140°F.
    • Reinforcement: One stainless steel braids for kink resistance, strength and durability.
    • Cover: Black chloroprene for abrasion, oil and weathering resistance.
    • Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
    • Couplings: Parker Series 20 reattachable couplings for field installation.

    Applications:
    - media
    • Liquid Petroleum Gas (LPG)
    • Propane
    - usage
    • Fork lifts
    • Utility equipment

    Industry Standards:
    • UL21

    Safety/Technical:
    • Design Factor: 5:1
    •  Click here to link to CrimpSource® for current crimp specifications.  

    Warnings:
    • Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.

Description

Performance Characteristics

Application

Petroleum LP Gas

Industry Standards

UL21

Media

LP Gas/Propane

Tube

Black nitrile

Material - Hose Reinforcement

One stainless steel braid

Material - Cover

Black chloroprene

Finish - Cover

Perforated wrapped

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

180

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

82

Hose I.D. (inch)

5/16

Hose I.D (mm)

7.9

Hose O.D. (inch)

0.675

Hose O.D. (mm)

17.1

Weight (lbs)

0.19

Weight (kg)

0.09

Minimum Bend Radius (inch)

4

Minimum Bend Radius (mm)

101.6

Maximum Working Pressure (psi)

350

Maximum Working Pressure (bar)

24.1

Packaging

Reels

Standard Pack Qty (ft)

500

Compatible Fittings

HY

Contact Us

Parker Hannifin Corporation
Industrial Hose Products Division
30242 Lakeland Boulevard
Wickliffe, OH 49092 USA
Phone +1 (440) 833-2120
Fax  +1 (440) 833-2230