Manual Ball Valves

The largest supplier of valves worldwide, Parker offers a large selection of electric ball valves in brass, stainless steel and PVC. This collection includes on-off, 3 way valve, fail-safe and modulating designs.

Displaying products 1 - 12 of 34 Go to previous page 1 - 3 Go to next page

PKR SERIES

AIRLINE LIGHTWEIGHT FRL WITH ADVANCED LUBRICATOR

AIR PREPARATION SYSTEM - P3Y SERIES

BALL VALVE

P33 STANDARD COMBINATION

PVC AND CPVC BALL VALVES

BALL VALVES

20,000 PSI Ball Valve - 2 Way Quarter Turn

High pressure manual 2 way ball valves. 1/4", 3/8", 1/2" and 1" with working pressures to 20,000 psi ( 1379 bar). Features our one piece trunion mounted stem.

20,000 PSI Ball Valve - 3 Way

High pressure manual 3 way ball valves. 1/4", 3/8", and 1/2" with working pressures to 20,000 psi ( 1379 bar). Features our one piece trunion mounted stem.

10,000 PSI Ball Valve - 4 Way

High pressure manual 4 way ball valves. 3/8" with working pressures to 10,000 psi ( 690 bar). Features our one-piece trunion mounted stem.

15,000 Double block and bleed Ball Valve - 6DB

Parker Autoclave's high pressure double block and bleed valve is capable of operating to15,000 psi (1034 bar) and is available in 3/8" size. Standard ball valves are furnished in 316 SS with specials materials available.

20,000 PSI Ball Valve - Hi-Pro Series

Parker's 20,000 PSI Hi-Pro ball valve is a two piece bi-directional manual ball valve designed for cold working pressure process control applications from 3,600 PSI ( 247 BAR) up to 20,000 PSI (1379 BAR) rating, giving continuous repeatable performance.



Displaying products 1 - 12 of 34 Go to previous page 1 - 3 Go to next page




Contact Us


Parker Hannifin Corporation


6035 Parkland Blvd.

Cleveland

OH

USA

44124


Ph:1-800-272-7537


Fax:1-216-896-4410